Rod End
The rod end is a self-aligning slide bearing that uses a spherical inner ring with the same level of accuracy and hardness as bearing steel balls. With the combination of a spherical inner ring whose sliding surface is mirror-finished and a holder with a practical design, the rod end ensures play-free, extremely smooth rotation and oscillation.
 
                                Types
Highlight feature tags
- Self-aligning (rod end)
- No lubrication
- Male threading
- Female threading
- Standard
 
                                                                    - Self-aligning (rod end)
- Female threading
 
                                                                    - Self-aligning (rod end)
- No lubrication
- Female threading
 
                                                                    - Self-aligning (rod end)
- Male threading
 
                                                                    - Self-aligning (rod end)
- No lubrication
- Male threading
 
                                                                    - Self-aligning (rod end)
- Standard
Features
Features
The Rod End is a self-aligning plain bearing that uses a spherical inner ring which has the same level of accuracy and hardness as bearing steel balls. With the combination of a spherical inner ring whose sliding surface is mirror-finished and a rationally designed holder, the Rod End ensures playfree, extremely smooth rotation and oscillation.