Rod End No Lubrication Type - Model NHS-T
This no lubrication rod end uses self-lubricating synthetic resin formed between the steel holder and the spherical inner ring. Since the clearance on the sliding surface is minimized, an accurate link motion is achieved.

Types
Highlight feature tags
- Self-aligning (rod end)
- No lubrication
- Female threading

- Self-aligning (rod end)
- No lubrication
- Female threading
Static applied (load Radia) Ca (N) : 1570 to 35900
Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Product Details
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |