Rod End Male thread Type - Model POS Male thread Type - Model POS
This model is a highly rigid rod end that is basically the same as the female threading type model PHS, but has a male thread on the holder end.
Static applied (load Radia) Ca (N) : 3430 to 92200
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |