Caged Ball LM Guide Hollow-Rail Model SHS-N
The LM rail is hollow, making these models much lighter than the standard Model SHS LM rails.
Size : 15,20,25
Types
Highlight feature tags
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 14.2 to 31.7
Size :
15,20,25
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 31.7
Size :
15,20,25
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 31.7
Size :
15,25
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 17.2 to 36.8
Size :
15,20,25
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 17.2 to 36.8
Size :
15,20,25
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 36.8
Size :
25
Features
Grants greater flexibility to machine design
The lightweight, hollow rail enables greater flexibility when it comes to machine design. Whether mounted vertically or on a wall, it can improve a machine's ability to handle highspeed operations and fast takt times.
40% Lighter than the Standard LM Rail
The LM rail is hollow, making these models much lighter than the standard LM rails.
Cross-Sectional Comparison between the
Standard LM Rails and Lightweight LM Rails
Comparison of the Weights of the Standard and Lightweight LM Rails
Unit: kg/m
| Model No. | LM rail type | LM rail weight | Weight comparison |
| SHS15-N | Hollow | 0.75 | 40% lighter |
|---|---|---|---|
| SHS15 | Standard | 1.3 | |
| SHS20-N | Hollow | 1.32 | 40% lighter |
| SHS20 | Standard | 2.3 | |
| SHS25-N | Hollow | 1.90 | 40% lighter |
| SHS25 | Standard | 3.2 |
Optimal for Applications with Moving Rails
With its lightweight nature, the LM rail can be used in mechanisms where the rail moves along a fixed LM block or as the upper shaft of a device to enable equipment to handle high-speed operations and fast takt times.
Structure and Lineup
The lineup features three sizes ranging from 15 to 25.
The Model SHS-N is available in a lineup of six block types*: C/LC, V/LV, and R/LR. *R/LR is not available for size 20.
| Block type | SHS15-N | SHS20-N | SHS25-N | |
| Standard Type | C | ○ | ○ | ○ |
|---|---|---|---|---|
| V | ○ | ○ | ○ | |
| R | ○ | - | ○ | |
| Long type | LC | ○ | ○ | ○ |
| LV | ○ | ○ | ○ | |
| LR | ○ | - | ○ | |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |