Full-Ball LM Guide Separate Type Model HR Model HR - Heavy-load Type

The LM blocks can be mounted from the topand the bottom.

  • High accuracy
  • Self-adjusting capability
  • 4-way equal load
  • Separate
  • Bolts mounted from above and below

Basic load rating (kN): Basic dynamic load rating 2.82 to 226 / Basic static load rating 3.48 to 232
Size : 918,1123,1530,2042,2555,3065,3575,4085,50105,60125
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
Note) The maximum length under "Length * " indicates the standard maximum length of an LM rail.(See Standard Length and Maximum Length of the LM Rail)

Static permissible moment *

  • 1 block the static permissible moment value with two LM rails, one LM block per rail, used on the same plane
  • Double blocks static permissible moment when two LM blocks are in close contact with each other on two LM rails used on the same plane

A moment in the M C direction can be received if two rails are used in parallel. However, since it depends on the distance between the two rails, it has been omitted.

  • Total block length L The total block length L shown in the table is the length with the dust-proof parts (code: UU). The M in the model number symbol indicates that the LM block, LM rail and balls are made of stainless steel. The stainless steel provides excellent corrosion and environmental resistance.
Model number coding

(*1)See Contamination protection accessory symbol
(*2)See Accuracy Standard

  1. Note) One set of model HR means a combination of two LM rails and an LM blocks used on the same plane.

(*1)See Contamination protection accessory symbol
(*2)See Accuracy Standard

  1. Note) One set of model HR means a combination of two LM rails and an LM blocks used on the same plane.
Notes on Ordering

[Order units]

Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.

Sample model HR orders

HR2555UU+600L 1set
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
HR 918
HR 918M
HR 1123
HR 1123M
HR 1530
HR 1530M
HR 2042
HR 2042M
HR 2555
HR 2555M
HR 3065
HR 3575
HR 4085
HR 50105
HR 60125

*marks are not available for guest members.