LM Guide GK Series LM Guide Suited for Single-Axis Applications Model HDR Model HDR-C
The flange of this LM block has tapped holes.
This type can be mounted from the top or the bottom.
Basic load rating (kN): Basic dynamic load rating 86.9 to 195 / Basic static load rating 110 to 228
Size :
45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
|---|---|---|---|---|---|
| HDR15C(GK) | |||||
| HDR20C(GK) | |||||
| HDR25C(GK) | |||||
| HDR30C(GK) | |||||
| HDR35C(GK) | |||||
| HDR45C(GK) | |||||
| HDR55C(GK) | |||||
| HDR65C(GK) | |||||
| HDR15 Rail(GK) | |||||
| HDR20 Rail(GK) | |||||
| HDR25 Rail(GK) | |||||
| HDR30 Rail(GK) | |||||
| HDR35 Rail(GK) | |||||
| HDR45 Rail(GK) | |||||
| HDR55 Rail(GK) | |||||
| HDR65 Rail(GK) |
*marks are not available for guest members.