LM Guide GK Series LM Guide Suited for Single-Axis Applications Model HDR Model HDR-LC with front and side lubrication

The flange of this LM block has tapped holes.
This type can be mounted from the top or the bottom.

  • High rigidity
  • High accuracy
  • 4-way equal load
  • Suited for single-rail use
  • Flange
  • Long block LM Guide
  • Bolts mounted from above and below
  • compatible_combination_products

Basic load rating (kN): Basic dynamic load rating 13.7 to 62.4 / Basic static load rating 21.7 to 86.4
Size : 15,20,25,30,35
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
  • Note) See THK’s linear motion systems general catalog for more information.
    Please contact THK if you have any questions.
    The standard length and maximum length varies with the accuracy grade. Contact THK for details.
Model number coding

LM block

LM rail

Grease Nipple

A-M4x0.7 type (M4x0.7)

B-M4x0.7 type (M4x0.7)

A-MT6x1 type (MT6x1)

B-MT6x1 type (MT6x1)

Model No.

Front lubrication hole

Side lubrication hole

HDR15 A-M4 × 0.7 B-M4 × 0.7 A-M4 × 0.7
HDR20 A-M4 × 0.7 B-M4 × 0.7 A-M4 × 0.7
HDR25 A-MT6 × 1 B-MT6 × 1 A-MT6 × 1
HDR30 A-MT6 × 1 B-MT6 × 1 A-MT6 × 1
HDR35 A-MT6 × 1 B-MT6 × 1 A-MT6 × 1
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CADDownload* CatalogDownload ManualDownload
HDR15LC(GK)
HDR20LC(GK)
HDR25LC(GK)
HDR30LC(GK)
HDR35LC(GK)
HDR45LC(GK)
HDR55LC(GK)
HDR65LC(GK)
HDR15 Rail(GK)
HDR20 Rail(GK)
HDR25 Rail(GK)
HDR30 Rail(GK)
HDR35 Rail(GK)
HDR45 Rail(GK)
HDR55 Rail(GK)
HDR65 Rail(GK)

*marks are not available for guest members.