LM Guide GK Series LM Guide Suited for Single-Axis Applications Model HDR Model HDR-LR
With this type, the LM block has a smaller width (W) and tapped holes.
It is ideal for compact designs.
Basic load rating (kN): Basic dynamic load rating 86.9 to 135 / Basic static load rating 110 to 170
Size :
45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
|---|---|---|---|---|---|
| HDR15LR(GK) | |||||
| HDR20LR(GK) | |||||
| HDR25LR(GK) | |||||
| HDR30LR(GK) | |||||
| HDR35LR(GK) | |||||
| HDR45LR(GK) | |||||
| HDR55LR(GK) | |||||
| HDR65LR(GK) | |||||
| HDR15 Rail(GK) | |||||
| HDR20 Rail(GK) | |||||
| HDR25 Rail(GK) | |||||
| HDR30 Rail(GK) | |||||
| HDR35 Rail(GK) | |||||
| HDR45 Rail(GK) | |||||
| HDR55 Rail(GK) | |||||
| HDR65 Rail(GK) |
*marks are not available for guest members.