LM Guide GK Series LM Guide Suited for Single-Axis Applications Model HDR Model HDR-UW
This type conforms to the height (M) and block width (W) of the compacttype Model SR-V/W, which features a low cross-sectional height. The M dimension is even shorter than that of the V/LV.
Basic load rating (kN): Basic dynamic load rating 18.7 to 27.6 / Basic static load rating 25.3 to 36.4
Size :
20,25
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |