GK Series LM Guide Wide-Rail Model HRW

This LM Guide model possesses a low center of gravity thanks to its large rail width and low overall height. As a result, it can be used as a single rail in places where a compact design or high rigidity against an applied moment is required.
The GK series consists of LM blocks and LM rails that are available for individual sale. Products in this series are compatible, allowing for quick, easy, and flexible combinations tailored to customer needs.

  • High accuracy
  • Self-adjusting capability
  • Low-profile LM Guide
  • Miniature
  • Wide
  • Suited for single-rail use
  • compatible_combination_products

Sizes : 17,21,27,35,50,60

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Flange
  • Bolts mounted from above and below
  • Bolts mounted from above
Models HRW-CA
  • Flange
  • Bolts mounted from above and below

Basic load rating (kN): Basic dynamic load rating 0.85 to 3.95 / Basic static load rating 1.24 to 5.39
Sizes : 17,21,27,35,50,60

Models HRW-CR
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 5.53 to 62.4 / Basic static load rating 9.1 to 86.3
Sizes : 17,21,27,35,50

Features

Copy item link
Add item to favorites

Lineup

Copy item link
Add item to favorites

Model
No.

Block type

Standard type

CA

CR

HRW17

〇

〇

HRW21

〇

〇

HRW27

〇

〇

HRW35

〇

〇

HRW50

〇

〇

HRW60

〇

〇

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • Models HRW-CA
  • Models HRW-CR

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Standard Specifications Custom Range

Copy item link
Add item to favorites

Radial Clearance Standard

Copy item link
Add item to favorites

Accuracy Standards

Copy item link
Add item to favorites