LM Guide GK Series Super-High Rigidity Model HRX
On the HRX, each row of rollers is arranged at a contact angle of 45° so that the LM block receives an equal load rating in all directions (radial, reverse radial, and horizontal directions), ensuring high rigidity in all directions.
Flexible combinations, simple, quick LM blocks and LM rails available for individual sale.
Size : 25,30,35,45,55,65
Types
Highlight feature tags
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 26.3 to 206 / Basic static load rating 73.1 to 567
Size :
25,30,35,45,55,65
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 30.8 to 257 / Basic static load rating 89.3 to 756
Size :
25,30,35,45,55,65
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 26.3 to 206 / Basic static load rating 73.1 to 567
Size :
25,30,35,45,55,65
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 30.8 to 257 / Basic static load rating 89.3 to 756
Size :
25,30,35,45,55,65
Features
Lineup
|
Model |
Block type |
|||
|
Standard |
Long |
|||
|
C |
R |
LC |
LR |
|
|
25 |
〇 |
〇 |
〇 |
〇 |
|---|---|---|---|---|
|
30 |
〇 |
〇 |
〇 |
〇 |
|
35 |
〇 |
〇 |
〇 |
〇 |
|
45 |
〇 |
〇 |
〇 |
〇 |
|
55 |
〇 |
〇 |
〇 |
〇 |
|
65 |
〇 |
〇 |
〇 |
〇 |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Specifications Custom Range
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Radial Clearance Standard
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Accuracy Standards
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |