LM Guide GK Series Super-High Rigidity Model HRX Model HRX-LR
With this type, the LM block has a smaller width (W) and tapped holes.
It is ideal for compact designs.
Basic load rating (kN): Basic dynamic load rating 30.8 to 257 / Basic static load rating 89.3 to 756
Size :
25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |