LM Guide GK Series Global Standard Model HSR
A global standard size LM Guide in which each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse-radial, and lateral directions), enabling the LM Guide to be used in all orientations.
Flexible combinations, simple, quick LM blocks and LM rails available for individual sale.
Size : 15,20,25,30,35,45,55,65
Types
Highlight feature tags
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 228
Size :
15,20,25,30,35,45,55,65
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 14.2 to 249 / Basic static load rating 22.9 to 323
Size :
15,20,25,30,35,45,55,65
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 355
Size :
15,20,25,30,35,45,55,65
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 249 / Basic static load rating 22.9 to 323
Size :
15,20,25,30,35,45,55,65
Features
Lineup
|
Model |
Block type |
|||||
|
Short type |
Standard type |
Long type |
||||
|
SC |
SR |
C |
R |
LC |
LR |
|
|
8X |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|---|---|---|---|---|---|---|
|
10X |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
12X |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
15 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
20 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
25 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
30 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
35 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
45 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
55 |
- |
- |
〇 |
〇 |
〇 |
〇 |
|
65X |
- |
- |
〇 |
〇 |
〇 |
〇 |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Specifications Custom Range
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Radial Clearance Standard
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Accuracy Standards
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |