LM Guide GK Series Global Standard Model HSR Models HSR-C / CM / XC

The flange of the LM block has tapped holes.
Can be mounted from the top or the bottom.
Used in places where the table cannot have through holes for mounting bolts.

  • High accuracy
  • Heavy load
  • Self-adjusting capability
  • 4-way equal load
  • Flange
  • Bolts mounted from above and below
  • compatible_combination_products

Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 228 
Size : 15,20,25,30,35,45,55,65
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
HSR8X and 10XCM/LCM
HSR12XCM/LCM
HSR15 to 65C/LC/CM/LCM
Notes on dimensional table
  • Note) See THK’s linear motion systems general catalog for more information.
    Please contact THK if you have any questions.
    The standard length and maximum length varies with the accuracy grade. Contact THK for details.
Model number coding

LM block

Model HSR 8X to 12X
Model HSR 15 to 65

LM rail

Model HSR 8X to 12X
Model HSR 15 to 65
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CADDownload* CatalogDownload ManualDownload
HSR8XCM(GK)
HSR10XCM(GK)
HSR12XCM(GK)
HSR15C(GK)
HSR20C(GK)
HSR25C(GK)
HSR30C(GK)
HSR35C(GK)
HSR45C(GK)
HSR55C(GK)
HSR65XC(GK)
HSR8X Rail(GK)
HSR10X Rail(GK)
HSR12X Rail(GK)
HSR15 Rail(GK)
HSR20 Rail(GK)
HSR25 Rail(GK)
HSR30 Rail(GK)
HSR35 Rail(GK)
HSR45 Rail(GK)
HSR55 Rail(GK)
HSR65X Rail(GK)

*marks are not available for guest members.