LM Guide GK Series Global Standard Model HSR Models HSR-LC / LCM / XLC
The LM block has the same cross-sectional shape as model HSR-C, but has a longer overall LM block length (L) and a greater rated load.
Basic load rating (kN): Basic dynamic load rating 14.2 to 249 / Basic static load rating 22.9 to 323
Size :
15,20,25,30,35,45,55,65

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Block Compatible Option
Seal and Metal Scraper
- End seal
- Side seal
- Inner seal
- With end seal + side seal + inner seal
- With double seals + side seal + inner seal
- With end seal + side seal + inner seal + metal scraper
- With double seals + side seal + inner seal + metal scraper
- The LM Block Dimension with Seals Attached
- Maximum Seal Resistance
- Laminated Contact Scraper LaCS
- The LM Block Dimension with LaCS is Attached
- Incremental Dimension with Grease Nipple when LaCS is Attached
- Maximum Resistance for Laminated Contact Scraper LaCS
- Side Scraper
- Maximum resistance for the side scraper
- Protector
- The LM Block Dimension with Protector is Attached
- Light-Resistance Contact Seal LiCS
- The LM Block Dimension with LiCS is Attached
- Incremental Dimension with Grease Nipple When LiCS is Attached
- Maximum Resistance for Light-Resistance Contact Seal LiCS
- High Chemical Resistance Fluorine Seal FS
- Overall block length with fluorine seals and other accessories attached
- Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS
Rail Compatible Option
Cover
- Plate Cover SV
- Plate Cover
- Steel Tape SP
- Dedicated Bellows
- Dedicated LM Cover
Cap
- Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
- Dedicated Cap for LM Rail Mounting Holes Cap GC
Lubrication
Block Compatible Option
- QZ Lubricator
- LM Block Dimension (L Dimension) with QZ Lubricator Attached
Rustprevention
Block and Rail Compatible Option
Surface Treatment
- Surface Treatment
Material
- Stainless Steel Products
Other
- Lubrication Adapter
- Removing/mounting Jig
- End Piece EP
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table




Notes on dimensional table
- Note) See THK’s linear motion systems general catalog for more information.
Please contact THK if you have any questions.
The standard length and maximum length varies with the accuracy grade. Contact THK for details.
Model number coding
LM block


LM rail
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
---|---|---|---|---|---|
HSR8XLCM(GK) | |||||
HSR10XLCM(GK) | |||||
HSR12XLCM(GK) | |||||
HSR15LC(GK) | |||||
HSR20LC(GK) | |||||
HSR25LC(GK) | |||||
HSR30LC(GK) | |||||
HSR35LC(GK) | |||||
HSR45LC(GK) | |||||
HSR55LC(GK) | |||||
HSR65XLC(GK) | |||||
HSR8X Rail(GK) | |||||
HSR10X Rail(GK) | |||||
HSR12X Rail(GK) | |||||
HSR15 Rail(GK) | |||||
HSR20 Rail(GK) | |||||
HSR25 Rail(GK) | |||||
HSR30 Rail(GK) | |||||
HSR35 Rail(GK) | |||||
HSR45 Rail(GK) | |||||
HSR55 Rail(GK) | |||||
HSR65X Rail(GK) |
*marks are not available for guest members.