GK Series LM Guide Global Standard Model HSR Models HSR-XSC

The flange of the LM block has tapped holes.
This type can be mounted from the top or the bottom.
It is used in places where the table cannot have through holes for mounting bolts.

  • High accuracy
  • Heavy load
  • Self-adjusting capability
  • 4-way equal load
  • Flange
  • Bolts mounted from above and below
  • Short block (LM Guide)
  • compatible_combination_products

Basic load rating (kN): Basic dynamic load rating 0.85 to 3.95 / Basic static load rating 1.24 to 5.39
Sizes : 8,10,12

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

  • Dimensional drawing/Dimensional table
  • Standard Specifications Custom Range
  • Radial Clearance Standard
  • Accuracy Standards

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

Lubrication

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

Maintenance

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

No detail tag has been selected.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer1 Life Calculator1 CAD download1 Catalog download Manual download
HSR8XSCM(GK)
HSR10XSCM(GK)
HSR12XSCM(GK)
HSR8X Rail(GK)
HSR10X Rail(GK)
HSR12X Rail(GK)

1These tools are not available for guest members.