GK Series LM Guide Miniature Model RSX

Optimized circulation for smooth movement.
The GK series consists of LM blocks and LM rails that are available for individual sale. Products in this series are compatible, allowing for quick, easy, and flexible combinations tailored to customer needs.

  • High accuracy
  • 4-way equal load
  • 4-way type
  • Miniature
  • compatible_combination_products

Sizes : 7,9,12,15

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Long-block LM Guide
  • Wide block
  • Bolts mounted from above
  • Short block (LM Guide)
Models RSX-SM
  • Bolts mounted from above
  • Short block (LM Guide)

Basic load rating (kN): Basic dynamic load rating 0.95 to 4.01 / Basic static load rating 1.16 to 4.24
Sizes : 7,9,12,15

Models RSX-WSM
  • Wide block
  • Bolts mounted from above
  • Short block (LM Guide)

Basic load rating (kN): Basic dynamic load rating 1.06 to 5.59 / Basic static load rating 1.35 to 6.78
Sizes : 7,9,12,15

Models RSX-M
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 1.16 to 5.59 / Basic static load rating 1.54 to 6.78
Sizes : 7,9,12,15

Models RSX-WM
  • Wide block
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 1.63 to 7.43 / Basic static load rating 2.51 to 10.1
Sizes : 7,9,12,15

Models RSX-NM
  • Long-block LM Guide
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 1.63 to 8.27 / Basic static load rating 2.51 to 11.8
Sizes : 7,9,12,15

Models RSX-WNM
  • Wide block
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 2.12 to 9.87 / Basic static load rating 3.66 to 15.2
Sizes : 7,9,12,15

Features

Copy item link
Add item to favorites

Lineup

Copy item link
Add item to favorites

Model
No.

Block type

Short type

Standard type

Long type

SM

WSM

M

WM

NM

WNM

RSX7

〇

〇

〇

〇

〇

〇

RSX9

〇

〇

〇

〇

〇

〇

RSX12

〇

〇

〇

〇

〇

〇

RSX15

〇

〇

〇

〇

〇

〇

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • Models RSX-SM
  • Models RSX-WSM
  • Models RSX-M
  • Models RSX-WM
  • Models RSX-NM
  • Models RSX-WNM

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Standard Specifications Custom Range

Copy item link
Add item to favorites

Radial Clearance Standard

Copy item link
Add item to favorites

Accuracy Standards

Copy item link
Add item to favorites