LM Guide GK Series Global Standard Size / Long-Term Maintenance-Free Operation Model SHS
Since each row of balls is arranged at a contact angle of 45°, this model can be used in all directions.
Flexible combinations, simple, quick LM blocks and LM rails available for individual sale.
Size : 15,20,25,30,35,45,55,65
Types
Highlight feature tags
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320
Size :
15,20,25,30,35,45,55,65
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 17.2 to 253 / Basic static load rating 31.9 to 408
Size :
15,20,25,30,35,45,55,65
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320
Size :
15,20,25,30,35,45,55,65
- Flange
- Long-block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 17.2 to 253 / Basic static load rating 31.9 to 408
Size :
15,20,25,30,35,45,55,65
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 128 / Basic static load rating 24.2 to 197
Size :
15,25,30,35,45,55
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 36.8 to 161 / Basic static load rating 64.7 to 259
Size :
25,30,35,45,55
Features
Lineup
|
Model |
Block type |
|||||
|
Standard type |
Long type |
|||||
|
C |
V |
R |
LC |
LV |
LR |
|
|
15 |
〇 |
〇 |
〇 |
〇 |
〇 |
- |
|---|---|---|---|---|---|---|
|
20 |
〇 |
〇 |
- |
〇 |
〇 |
- |
|
25 |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
30 |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
35 |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
45 |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
55 |
〇 |
〇 |
〇 |
〇 |
〇 |
〇 |
|
65 |
〇 |
〇 |
- |
〇 |
〇 |
- |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Specifications Custom Range
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Radial Clearance Standard
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Accuracy Standards
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |