LM Guide GK Series Global Standard Size / Long-Term Maintenance-Free Operation Model SHS Models SHS-C / SHS-CM
The flange of the LM block has tapped holes. Can be mounted from the top or the bottom.
Used in places where the table cannot have through holes for mounting bolts.
Basic load rating (kN): Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320
Size :
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
|---|---|---|---|---|---|
| SHS15C(GK) | |||||
| SHS20C(GK) | |||||
| SHS25C(GK) | |||||
| SHS30C(GK) | |||||
| SHS35C(GK) | |||||
| SHS45C(GK) | |||||
| SHS55C(GK) | |||||
| SHS65C(GK) | |||||
| SHS15 Rail(GK) | |||||
| SHS20 Rail(GK) | |||||
| SHS25 Rail(GK) | |||||
| SHS30 Rail(GK) | |||||
| SHS35 Rail(GK) | |||||
| SHS45 Rail(GK) | |||||
| SHS55 Rail(GK) | |||||
| SHS65 Rail(GK) |
*marks are not available for guest members.