LM Guide GK Series Global Standard Size / Long-Term Maintenance-Free Operation Model SHS Models SHS-LR / SHS-LRM
The LM block has the same cross-sectional shape as model SHS-R, but has a longer overall LM block length (L) and a greater rated load.
Basic load rating (kN): Basic dynamic load rating 36.8 to 161 / Basic static load rating 64.7 to 259
Size :
25,30,35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |