LM Guide GK Series Global Standard Size / Long-Term Maintenance-Free Operation Model SHS Models SHS-LV / SHS-LVM
The LM block has the same cross-sectional shape as model SHS-V, but has a longer overall LM block length (L) and a greater rated load.
Basic load rating (kN): Basic dynamic load rating 17.2 to 253 / Basic static load rating 31.9 to 408
Size :
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
|---|---|---|---|---|---|
| SHS15LV(GK) | |||||
| SHS20LV(GK) | |||||
| SHS25LV(GK) | |||||
| SHS30LV(GK) | |||||
| SHS35LV(GK) | |||||
| SHS45LV(GK) | |||||
| SHS55LV(GK) | |||||
| SHS65LV(GK) | |||||
| SHS15 Rail(GK) | |||||
| SHS20 Rail(GK) | |||||
| SHS25 Rail(GK) | |||||
| SHS30 Rail(GK) | |||||
| SHS35 Rail(GK) | |||||
| SHS45 Rail(GK) | |||||
| SHS55 Rail(GK) | |||||
| SHS65 Rail(GK) |
*marks are not available for guest members.