LM Guide GK Series Global Standard Size / Long-Term Maintenance-Free Operation Model SHS Models SHS-V / SHS-VM
With this type, the LM block has a smaller width (W) and tapped holes.
Basic load rating (kN): Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320
Size :
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
|---|---|---|---|---|---|
| SHS15V(GK) | |||||
| SHS20V(GK) | |||||
| SHS25V(GK) | |||||
| SHS30V(GK) | |||||
| SHS35V(GK) | |||||
| SHS45V(GK) | |||||
| SHS55V(GK) | |||||
| SHS65V(GK) | |||||
| SHS15 Rail(GK) | |||||
| SHS20 Rail(GK) | |||||
| SHS25 Rail(GK) | |||||
| SHS30 Rail(GK) | |||||
| SHS35 Rail(GK) | |||||
| SHS45 Rail(GK) | |||||
| SHS55 Rail(GK) | |||||
| SHS65 Rail(GK) |
*marks are not available for guest members.