GK Series LM Guide Wide-Rail Model SHW

Since its LM rail has a wide structure with a low center of gravity, this four-way equal load LM Guide achieves a high Mc moment.
The GK series consists of LM blocks and LM rails that are available for individual sale. Products in this series are compatible, allowing for quick, easy, and flexible combinations tailored to customer needs.

  • Long-term maintenance free
  • High accuracy
  • Self-adjusting capability
  • Low-profile LM Guide
  • 4-way equal load
  • Wide
  • Suited for single-rail use
  • compatible_combination_products

Sizes : 21,27,35,50

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Bolts mounted from above and below
  • Bolts mounted from above
  • With flange
Models SHW-CAN
  • Bolts mounted from above and below
  • With flange

Basic load rating (kN): Basic dynamic load rating 8.24 to 70.2 / Basic static load rating 12.8 to 91.4
Sizes : 21,27,35,50

Models SHW-CRN
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 8.24 to 70.2 / Basic static load rating 12.8 to 91.4
Sizes : 21,27,35,50

Features

Copy item link
Add item to favorites

Lineup

Copy item link
Add item to favorites

Model
No.

Block type

Standard type

CAN

CRN

SHW21

〇

〇

SHW27

〇

〇

SHW35

〇

〇

HRW50

〇

〇

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • Models SHW-CAN
  • Models SHW-CRN

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Standard Specifications Custom Range

Copy item link
Add item to favorites

Radial Clearance Standard

Copy item link
Add item to favorites

Accuracy Standards

Copy item link
Add item to favorites