LM Guide GK Series Radial Type Model SR
Since it is a compactly designed model that has a low sectional height and a ball contact structure capable of receiving a large load in the radial direction, this LM Guide is optimal for horizontal guide units.
Flexible combinations, simple, quick LM blocks and LM rails available for individual sale.
Size : 15,20,25,30,35,45,55
Types
Highlight feature tags
- Flange
- Bolts mounted from above
- Bolts mounted from below
- Short block (LM Guide)
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 13.8 to 136 / Basic static load rating 20.5 to 179
Size :
15,20,25,30,35,45,55
- Bolts mounted from above
- Short block (LM Guide)
Basic load rating (kN): Basic dynamic load rating 9.1 to 40.9 / Basic static load rating 11.7 to 46.7
Size :
15,20,25,30,35
- Flange
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 13.8 to 136 / Basic static load rating 20.5 to 179
Size :
15,20,25,30,35,45,55
- Flange
- Bolts mounted from below
- Short block (LM Guide)
Basic load rating (kN): Basic dynamic load rating 9.1 to 40.9 / Basic static load rating 11.7 to 46.7
Size :
15,20,25,30,35
Features
Lineup
|
Model |
Block type |
|||
|
Short type |
Standard type |
|||
|
V |
SB |
W |
TB |
|
|
15 |
〇 |
〇 |
〇 |
〇 |
|---|---|---|---|---|
|
20 |
〇 |
〇 |
〇 |
〇 |
|
25 |
〇 |
〇 |
〇 |
〇 |
|
30 |
〇 |
〇 |
〇 |
〇 |
|
35 |
〇 |
〇 |
〇 |
〇 |
|
45 |
- |
- |
〇 |
〇 |
|
55 |
- |
- |
〇 |
〇 |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Specifications Custom Range
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Radial Clearance Standard
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Accuracy Standards
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |