LM Guide GK Series Radial Type Model SR Models SR-SB / SBM
A space-saving type whose LM block has the same cross-sectional shape as model SR-TB, but has a smaller overall LM block length (L).
Basic load rating (kN): Basic dynamic load rating 9.1 to 40.9 / Basic static load rating 11.7 to 46.7
Size :
15,20,25,30,35
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |