LM Guide GK Series Radial Type Model SR Models SR-TB / TBM
The LM block has the same height as model SR-W and can be mounted from the bottom.
Basic load rating (kN): Basic dynamic load rating 13.8 to 136 / Basic static load rating 20.5 to 179
Size :
15,20,25,30,35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |