LM Guide GK Series Miniature / Long-Term Maintenance-Free Operation Model SRS
Since its LM rail has a low cross-sectional height, this LM Guide achieves a lightweight and compact structure.
Flexible combinations, simple, quick LM blocks and LM rails available for individual sale.
Size : 7,9,12,15
Types
Highlight feature tags
- Long-block LM Guide
- Wide block
- Bolts mounted from above
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 1.51 to 5.59 / Basic static load rating 1.29 to 5.72
Size :
7,9,12,15
- Wide block
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 2.01 to 9.12 / Basic static load rating 1.94 to 8.59
Size :
7,9,12,15
- Long-block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 2.01 to 9.71 / Basic static load rating 2.31 to 11.9
Size :
9,12,15
- Long-block LM Guide
- Wide block
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 4.20 to 12.4 / Basic static load rating 4.37 to 15.3
Size :
9,12,15
Features
Lineup
|
Model |
Block type |
|||
|
Standard type |
Long type |
|||
|
M |
WM |
N |
WN |
|
|
7 |
〇 |
〇 |
- |
- |
|---|---|---|---|---|
|
9(X) |
〇 |
〇 |
〇 |
〇 |
|
9(X)G |
〇 |
〇 |
〇 |
〇 |
|
12 |
〇 |
〇 |
〇 |
〇 |
|
12G |
〇 |
〇 |
〇 |
〇 |
|
15 |
〇 |
〇 |
〇 |
〇 |
|
15G |
〇 |
〇 |
〇 |
〇 |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Specifications Custom Range
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Radial Clearance Standard
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Accuracy Standards
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |