LM Guide GK Series Miniature / Long-Term Maintenance-Free Operation Model SRS Model SRS-WN
Compared with Model SRS-WM, it has a longer total LM block length (L) and a higher load rating and permissible moment.
Basic load rating (kN): Basic dynamic load rating 4.20 to 12.4 / Basic static load rating 4.37 to 15.3
Size :
9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Model No. | Designer* | Life Calculator* | CADDownload* | CatalogDownload | ManualDownload |
|---|---|---|---|---|---|
| SRS7WN(GK) | |||||
| SRS9WN(GK) | |||||
| SRS9WGN(GK) | |||||
| SRS12WN(GK) | |||||
| SRS12WGN(GK) | |||||
| SRS15WN(GK) | |||||
| SRS15WGN(GK) | |||||
| SRS7 Rail(GK) | |||||
| SRS9 Rail(GK) | |||||
| SRS12 Rail(GK) | |||||
| SRS15 Rail(GK) | |||||
| SRS7W Rail(GK) | |||||
| SRS9W Rail(GK) | |||||
| SRS12W Rail(GK) | |||||
| SRS15W Rail(GK) | |||||
| SRS-G7 Rail(GK) | |||||
| SRS-G9X Rail(GK) | |||||
| SRS-G12 Rail(GK) | |||||
| SRS-G15 Rail(GK) | |||||
| SRS-G7W Rail(GK) | |||||
| SRS-G9W Rail(GK) | |||||
| SRS-G12W Rail(GK) | |||||
| SRS-G15W Rail(GK) |
*marks are not available for guest members.