LM Guide GK Series Radial Type / Long-Term Maintenance-Free Operation Model SSR
The compact design with a low sectional height and the ball contact structure at 90° in the radial direction make this model an optimal model for horizontal guide units.
Flexible combinations, simple, quick LM blocks and LM rails available for individual sale.
Size : 15,20,25,30,35
Types
Highlight feature tags
- Flange
- Bolts mounted from above
- Bolts mounted from below
- Short block (LM Guide)
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.7 to 64.6 / Basic static load rating 16.5 to 71.6
Size :
15,20,25,30,35
- Bolts mounted from above
- Short block (LM Guide)
Basic load rating (kN): Basic dynamic load rating 9.1 to 48.3 / Basic static load rating 9.7 to 46.7
Size :
15,20,25,30,35
- Flange
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 14.7 to 64.6 / Basic static load rating 16.5 to 71.6
Size :
15,20,25,30,35
- Flange
- Bolts mounted from below
- Short block (LM Guide)
Basic load rating (kN): Basic dynamic load rating 9.1 to 48.3 / Basic static load rating 9.7 to 46.7
Size :
15,20,25,30,35
Features
Lineup
|
Model |
Block type |
|||
|
Short type |
Standard type |
|||
|
V |
SB |
W |
TB |
|
|
15X |
〇 |
〇 |
〇 |
〇 |
|---|---|---|---|---|
|
20X |
〇 |
〇 |
〇 |
〇 |
|
25X |
〇 |
〇 |
〇 |
〇 |
|
30X |
〇 |
〇 |
〇 |
〇 |
|
35X |
〇 |
〇 |
〇 |
〇 |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Specifications Custom Range
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Radial Clearance Standard
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Accuracy Standards
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |