LM Guide GK Series Radial Type / Long-Term Maintenance-Free Operation Model SSR Model SSR-XTB
Since the LM block can be mounted from the bottom, this type is optimal for applications where through holes for mounting bolts cannot be drilled on the table.
Basic load rating (kN): Basic dynamic load rating 14.7 to 64.6 / Basic static load rating 16.5 to 71.6
Size :
15,20,25,30,35
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |