LM Guide GK Series Radial Type / Long-Term Maintenance-Free Operation Model SSR Models SSR-XW / SSR-XWM
With this type, the LM block has a smaller width (W) and tapped holes.
Basic load rating (kN): Basic dynamic load rating 14.7 to 64.6 / Basic static load rating 16.5 to 71.6
Size :
15,20,25,30,35
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |