LM Guide Models for Special Environments LM Guide Oil-Free for Special Environments Model SR-MS
These models are operable in various environments at pressures between atmospheric pressure and vacuum. They area capable of withstanding baking temperatures up to 200°C.
Sizes : 15,20
Types
Highlight feature tags
- Bolts mounted from above
- Bolts mounted from above
Sizes : 15,20
- Bolts mounted from above
Sizes : 15,20
Features
Structure and Features

Structural Characteristics
- Uses stainless steel
All components are composed of materials for special environments such as stainless steel. - Degreased and cleaned
Special solvent is used to de-grease this model. - Does not use grease
Use of highly reliable dry lubricant S-compound film for stainless steel balls achieves grease-free lubrication.

Greatest Advantage
These models area suitable for applications where the vacuum level reaches 10‒6 Pa and chemical contamination (gaseous contamination such as organic matter and moisture) is not allowed.1 They can be used at temperatures up to 150°C (200°C short term).
What is Dry Lubrication S-Compound Film?
Dry Lubrication S-Compound Film is a fully dry lubricant developed for use under atmospheric to high-vacuum environments.
It has superior characteristics in load carrying capacity, wear resistance, and sealability compared to other lubrication systems.
| Item | No vacuum | Vacuum | Service environment | ||
|---|---|---|---|---|---|
| Friction coefficient | Wear resistance | Friction coefficient | Wear resistance | ||
| Molybdenum Disulfide (hexagonal form) | 0.05 to 0.25 | Adequate | 0.02 to 0.1 | Adequate | Vacuum |
| Silver (soft metal) | Not applicable | Not applicable | 0.1 to 0.3 | Adequate | Vacuum |
| DLC (diamond-like carbon) | 0.06 to 0.15 | Superior | 0.3 to 0.5 | Adequate | No vacuum |
| Dry Lubrication S-Compound Film | 0.02 to 0.05 | Good | 0.01 to 0.03 | Good | No vacuum, Vacuum |
Outgassing in Vacuum Environments
No outgassing was observed from the S-compound in a high-vacuum environment.

Durability
The oil-free LM Guide demonstrates stable fatigue life.

Oil-Free LM Guide Applications
| Industry | Equipment | Advantages of the oil-free LM Guide |
|---|---|---|
| Semiconductor / FPD manufacturing machine | Exposure machines, organic EL manufacturing machines, Ion injection machines, Lithography systems |
|
| Analyzers and inspection equipment | Mass spectrometers and X-ray inspection systems |
|
| Space industry | Artificial satellites and robot arms |
|
Nominal Life Equation for the Oil-Free LM Guide

L10m :Nominal life (km)
F0 :Permissible load (N)
PC :Calculated load (N)
α :Modified factor
- Note: The life here means the service life of the S film based on wear.
Since the service life of the S film may vary according to the environment or the operating conditions. Customers are encouraged to evaluate and validate the life under the service environment and operating conditions at their facilities.
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |