Flat Roller Model FT / Model FT-V Model FT/FT-V

These models have a single row of rollers and are mainly used on the flat surface.

  • Lightweight
  • Load capacity

Basic load rating kN : Basic dynamic load rating 5.2 to 301 / Basic static load rating 10.4 to 1270
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model Number Coding

(*1) See Accuracy symbol
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
FT 2010-32
FT 2515-45
FT 3020-60
FT 3525-75
FT 4030-150
FT 4035-150
FT 4026V-150
FT 5038-250
FT 5043-250
FT 5030V-250
FT 10054-400
FT 10080-500
FT 10060V-500

*marks are not available for guest members.