THK will showcase a wide array of products designed to meet the demands of modern automation systems. These include mechanical components such as linear guides (LM Guide), ball screws and rotary bearings as well as actuators. These products are engineered to provide high accuracy and rigidity, ensuring precise and reliable operation in robotic applications.
Additionally, THK will present the new IoT service, OMNIedge, which enables predictive failure detection by monitoring the condition of components and providing alerts before issues arise. This service helps in maintaining optimal performance and reducing downtime in manufacturing processes.
THK will be exhibiting at automatica 2025, the leading exhibition for smart automation and robotics, taking place from June 24 to 27, 2025 at Messe München. You can find THK in HALL B6 STAND 131.
June 24 – 27, 2025
Exhibition products
MECHANICAL COMPONENTS
Find all information regarding new products, exhibits and demo-units showing the advantages of THK’s product portfolio for Smart Automation and Robotics.
- Optimized for high-acceleration performance
- Low sliding resistance
- Provides stable motion with rack and pinion mechanism
- Miniature guide for high acceleration and high-speed operation
- Smooth running with low sliding resistance
- Interchangeable mounting dimensions
- Roller guide system for smooth movements on linear and curved rails
- Speeds of up to 5 m/s
- Two types available: Carriage for fixed curvature & Multi-curvature carriage
An IoT Service for Manufacturing「OMNIedge」

OMNIedge is a service offered by THK that enables predictive failure detection.
It works by installing sensors on existing components to monitor their damage and lubrication status, then collecting data to analyze and provide alerts.
Follow us
Find us
Kaiserswerther Strasse 115, 40880 Ratingen, Germany
Tel: +49 2102 7425 555 / Fax: +49 2102 7425 556
E-mail: info.ehq@thk.eu