Fix Stages
Is it possible to change the travel range, tapped hole position, and material for a fix stage?
It is possible to change the travel range, tapped hole position, and material. However, this depends on your desired specifications. Please contact our sales department for details.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
I would like to change the feed screw lead from the 0.5 mm or 0.7 mm of the standard product. Is it possible to change to a fine-thread screw?
It is technically possible to change the feed screw lead to 0.4 mm or 1.0 mm. Please contact our sales department for details.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
What is the minimum feed amount for a fix stage?
A figure cannot be given for the minimum feed amount as it depends on the feel of the operator. This is true for fix stages as well as general manual stages.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Can this product be used in a clean room?
The metallic parts of screws and nuts used for stages are all made from stainless steel. Clean room grease enclosure is also an option, but this would require new fabrication.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Is regular maintenance (greasing, etc.) required?
Greasing is not required in standard usage environments.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Is it possible to add a scale so that the movement limit can be confirmed visually?
This is possible for certain models. Please contact our sales department for details.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
What are the load capacity limitations for when the product is installed vertically, mounted on a wall, or suspended from the ceiling?
Load capacity limitations are not defined clearly for each of the installation options. You can use around one third the figure listed in the catalog as a rough guideline with the workpiece placed nearly directly above the table surface.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
What is the load capacity when the product is ceiling-suspended? I want to install a workpiece weighing 1 kg to a stage suspended from the ceiling.
You can use roughly one half of the horizontal load capacity as a rough guideline for a product suspended from the ceiling.
Reference example: The approximate load capacity for TRS-P6051FX suspended from the ceiling is 1.2 kgf (roughly half the horizontal load capacity of 2.5 kgf).-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Can the position be retained immediately after adjusting it?
It may take around one minute for position retention to take effect.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Will the effectiveness of the position retention decrease over time?
It will not weaken or loosen over time.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Can the product be used with a load installed at a position overhanging off the table?
There is no guideline for the permissible overhang amount. We recommend using it directly over the table.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Will exposing the feed screw to oil or another liquid cause any problems?
Exposing the product to oil or liquids could cause failure. Ensure that the product is used in an environment where it will not be exposed to liquids.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
How should the temperature be set in the usage environment?
The temperature should be from 10°C to 40°C, and humidity should be from 20% to 80% RH.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
I want to use motor drive to perform positioning. Is that possible?
It cannot be used with motor drive.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Is there a guideline for stage installation surface accuracy requirements?
No specific figures have been set for installation surface accuracy. However, we recommend installing on a machined surface.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Can a product that has failed be repaired (such as by replacing parts)?
We do not offer repair services. Please purchase a replacement product if failure occurs.
-
Applicable model number
- TLD-1251
- TLD-2551
- TLD-4051
- TLD-6051
- TLD-P4051
- TLD-P6051
- TLD-T4052
- TLD-T6052
- TLS-1251
- TLS-2551
- TLS-4051
- TLS-6051
- TLS-P4051
- TLS-P6051
- TLS-T4052
- TLS-T6052
- TLV-2551
- TLV-4051
- TLV-6051
- TRS-P2551
- TRS-P4051
- TRS-P6051
- TTD-2551
- TTD-4051
- TTD-6051
- TTD-A4051
- TTD-A6051
- TTS-2551
- TTS-2552
- TTS-4051
- TTS-4052
- TTS-6051
- TTS-6052
Manual Stages
Is there a rough guideline for the service life of manual stages?
The service life is roughly 40,000 back-and-forth operations. However, this depends on the usage environment and usage conditions.
-
Applicable model number
Manual Stages (General)
TLS-3047-C1,TLS-3047-C8,TLS-3047-CR1,TLS-3047-CR8,TLS-3047-S1,TLS-3047-S8,TLS-3047-SR1,TLS-3047-SR8,TLS-4047-C1,TLS-4047-C6,TLS-4047-C8,TLS-4047-CR1,TLS-4047-CR6,TLS-4047-CR8,TLS-4047-S1,TLS-4047-S6,TLS-4047-S8,TLS-4047-SR1,TLS-4047-SR6,TLS-4047-SR8,TLS-5047-C1,TLS-5047-C6,TLS-5047-C8,TLS-5047-CR1,TLS-5047-CR6,TLS-5047-CR8,TLS-5047-S1,TLS-5047-S6,TLS-5047-S8,TLS-5047-SR1,TLS-5047-SR6,TLS-5047-SR8,TLS-6047-C1,TLS-6047-C6,TLS-6047-C8,TLS-6047-CR1,TLS-6047-CR6,TLS-6047-CR8,TLS-6047-S1,TLS-6047-S6,TLS-6047-S8,TLS-6047-SR1,TLS-6047-SR6,TLS-6047-SR8,TLS-7047-C1,TLS-7047-C6,TLS-7047-C8,TLS-7047-CR1,TLS-7047-CR6,TLS-7047-CR8,TLS-7047-S1,TLS-7047-S6,TLS-7047-S8,TLS-7047-SR1,TLS-7047-SR6,TLS-7047-SR8,TLD-3047-C1,TLD-3047-C8,TLD-3047-CR1,TLD-3047-CR8,TLD-3047-S1,TLD-3047-S8,TLD-3047-SR1,TLD-3047-SR8,TLD-4047-C1,TLD-4047-C6,TLD-4047-C8,TLD-4047-CR1,TLD-4047-CR6,TLD-4047-CR8,TLD-4047-S1,TLD-4047-S6,TLD-4047-S8,TLD-4047-SR1,TLD-4047-SR6,TLD-4047-SR8,TLD-5047-C1,TLD-5047-C6,TLD-5047-C8,TLD-5047-CR1,TLD-5047-CR6,TLD-5047-CR8,TLD-5047-S1,TLD-5047-S6,TLD-5047-S8,TLD-5047-SR1,TLD-5047-SR6,TLD-5047-SR8,TLD-6047-C1,TLD-6047-C6,TLD-6047-C8,TLD-6047-CR1,TLD-6047-CR6,TLD-6047-CR8,TLD-6047-S1,TLD-6047-S6,TLD-6047-S8,TLD-6047-SR1,TLD-6047-SR6,TLD-6047-SR8,TLD-7047-C1,TLD-7047-C6,TLD-7047-C8,TLD-7047-CR1,TLD-7047-CR6,TLD-7047-CR8,TLD-7047-S1,TLD-7047-S6,TLD-7047-S8,TLD-7047-SR1,TLD-7047-SR6,TLD-7047-SR8,TLZ-3047-C1,TLZ-3047-C8,TLZ-3047-CR1,TLZ-3047-CR8,TLZ-3047-S1,TLZ-3047-S8,TLZ-3047-SR1,TLZ-3047-SR8,TLZ-4047-C1,TLZ-4047-C6,TLZ-4047-C8,TLZ-4047-CR1,TLZ-4047-CR6,TLZ-4047-CR8,TLZ-4047-S1,TLZ-4047-S6,TLZ-4047-S8,TLZ-4047-SR1,TLZ-4047-SR6,TLZ-4047-SR8,TLZ-5047-C1,TLZ-5047-C6,TLZ-5047-C8,TLZ-5047-CR1,TLZ-5047-CR6,TLZ-5047-CR8,TLZ-5047-S1,TLZ-5047-S6,TLZ-5047-S8,TLZ-5047-SR1,TLZ-5047-SR6,TLZ-5047-SR8,TLZ-6047-C1,TLZ-6047-C6,TLZ-6047-C8,TLZ-6047-CR1,TLZ-6047-CR6,TLZ-6047-CR8,TLZ-6047-S1,TLZ-6047-S6,TLZ-6047-S8,TLZ-6047-SR1,TLZ-6047-SR6,TLZ-6047-SR8,TLZ-7047-C1,TLZ-7047-C6,TLZ-7047-C8,TLZ-7047-CR1,TLZ-7047-CR6,TLZ-7047-CR8,TLZ-7047-S1,TLZ-7047-S6,TLZ-7047-S8,TLZ-7047-SR1,TLZ-7047-SR6,TLZ-7047-SR8,TRS-4012-R,TRS-4012,TRS-5012-R,TRS-5012,TRS-6012-R,TRS-6012,TRS-6042-R,TRS-6042,TRS-7012-R,TRS-7012,TRS-7042-R,TRS-7042,TLT-3047-S1,TLT-3047-SR1,TLT-4047-S1,TLT-4047-SR1,TLT-5047-S1,TLT-5047-SR1,TLT-6047-S1,TLT-6047-SR1,TLT-7047-S1,TLT-7047-SR1,TTR-3047-S1,TTR-3047-SR1,TTR-4047-S1,TTR-4047-SR1,TTR-5047-S1,TTR-5047-SR1,TTR-6047-S1,TTR-6047-SR1,TTR-7047-S1,TTR-7047-SR1,TLS-4042-C1,TLS-4042-C6,TLS-4042-C8,TLS-4042-CR1,TLS-4042-CR6,TLS-4042-CR8,TLS-4042-S1-2,TLS-4042-S1,TLS-4042-S6-2,TLS-4042-S6,TLS-4042-S8-2,TLS-4042-S8,TLS-4042-SR1-2,TLS-4042-SR1,TLS-4042-SR6-2,TLS-4042-SR6,TLS-4042-SR8-2,TLS-4042-SR8,TLS-5042-C1,TLS-5042-C6,TLS-5042-C8,TLS-5042-CR1,TLS-5042-CR6,TLS-5042-CR8,TLS-5042-S1-2,TLS-5042-S1,TLS-5042-S6-2,TLS-5042-S6,TLS-5042-S8-2,TLS-5042-S8,TLS-5042-SR1-2 ,TLS-5042-SR1,TLS-5042-SR6-2,TLS-5042-SR6,TLS-5042-SR8-2,TLS-5042-SR8,TLS-6042-C1,TLS-6042-C6,TLS-6042-C7,TLS-6042-C8,TLS-6042-CR1,TLS-6042-CR6,TLS-6042-CR7,TLS-6042-CR8,TLS-6042-S1-2,TLS-6042-S1,TLS-6042-S6-2,TLS-6042-S6,TLS-6042-S7-2,TLS-6042-S7,TLS-6042-S8-2,TLS-6042-S8,TLS-6042-SR1-2,TLS-6042-SR1,TLS-6042-SR6-2,TLS-6042-SR6,TLS-6042-SR8-2,TLS-6042-SR8,TLS-7042-C1,TLS-7042-C6,TLS-7042-C7,TLS-7042-C8,TLS-7042-CR1,TLS-7042-CR6,TLS-7042-CR7,TLS-7042-CR8,TLS-7042-S1-2,TLS-7042-S1,TLS-7042-S6-2,TLS-7042-S6,TLS-7042-S7-2,TLS-7042-S7,TLS-7042-S8-2,TLS-7042-S8,TLS-7042-SR1-2,TLS-7042-SR1,TLS-7042-SR6-2,TLS-7042-SR6,TLS-7042-SR8-2,TLS-7042-SR8,TLD-4042-C1,TLD-4042-C6,TLD-4042-C8,TLD-4042-CR1,TLD-4042-CR6,TLD-4042-CR8,TLD-4042-S1-2,TLD-4042-S1,TLD-4042-S6-2,TLD-4042-S6,TLD-4042-S8-2,TLD-4042-S8,TLD-4042-SR1-2,TLD-4042-SR1,TLD-4042-SR6-2 ,TLD-4042-SR6,TLD-4042-SR8-2,TLD-4042-SR8,TLD-5042-C1,TLD-5042-C6,TLD-5042-C8,TLD-5042-CR1,TLD-5042-CR6,TLD-5042-CR8,TLD-5042-S1-2,TLD-5042-S1,TLD-5042-S6-2,TLD-5042-S6,TLD-5042-S8-2,TLD-5042-S8,TLD-5042-SR1-2,TLD-5042-SR1,TLD-5042-SR6-2,TLD-5042-SR6,TLD-5042-SR8-2,TLD-5042-SR8,TLD-6042-C1,TLD-6042-C6,TLD-6042-C7,TLD-6042-C8,TLD-6042-CR1,TLD-6042-CR6,TLD-6042-CR7,TLD-6042-CR8,TLD-6042-S1-2,TLD-6042-S1,TLD-6042-S6-2,TLD-6042-S6,TLD-6042-S7-2,TLD-6042-S7,TLD-6042-S8-2,TLD-6042-S8 ,TLD-6042-SR1-2,TLD-6042-SR1,TLD-6042-SR6-2,TLD-6042-SR6,TLD-6042-SR8-2,TLD-6042-SR8,TLD-7042-C1,TLD-7042-C6,TLD-7042-C7,TLD-7042-C8,TLD-7042-CR1 ,TLD-7042-CR6,TLD-7042-CR7,TLD-7042-CR8,TLD-7042-S1-2,TLD-7042-S1,TLD-7042-S6-2,TLD-7042-S6,TLD-7042-S7-2,TLD-7042-S7,TLD-7042-S8-2,TLD-7042-S8,TLD-7042-SR1-2 ,TLD-7042-SR1 ,TLD-7042-SR6-2,TLD-7042-SR6 ,TLD-7042-SR8-2,TLD-7042-SR8,TLZ-4042-C1,TLZ-4042-C6,TLZ-4042-C8,TLZ-4042-CR1,TLZ-4042-CR6,TLZ-4042-CR8,TLZ-4042-S1-2,TLZ-4042-S1,TLZ-4042-S6-2,TLZ-4042-S6,TLZ-4042-S8-2,TLZ-4042-S8,TLZ-4042-SR1-2,TLZ-4042-SR1,TLZ-4042-SR6-2,TLZ-4042-SR6,TLZ-4042-SR8-2,TLZ-4042-SR8,TLZ-5042-C1,TLZ-5042-C6,TLZ-5042-C8,TLZ-5042-CR1,TLZ-5042-CR6,TLZ-5042-CR8,TLZ-5042-S1-2,TLZ-5042-S1,TLZ-5042-S6-2,TLZ-5042-S6,TLZ-5042-S8-2,TLZ-5042-S8,TLZ-5042-SR1-2,TLZ-5042-SR1,TLZ-5042-SR6-2,TLZ-5042-SR6,TLZ-5042-SR8-2,TLZ-5042-SR8,TLZ-6042-C1,TLZ-6042-C6,TLZ-6042-C7,TLZ-6042-C8,TLZ-6042-CR1,TLZ-6042-CR6,TLZ-6042-CR7,TLZ-6042-CR8,TLZ-6042-S1-2,TLZ-6042-S1,TLZ-6042-S6-2,TLZ-6042-S6,TLZ-6042-S7-2,TLZ-6042-S7,TLZ-6042-S8-2,TLZ-6042-S8,TLZ-6042-SR1-2,TLZ-6042-SR1,TLZ-6042-SR6-2,TLZ-6042-SR6,TLZ-6042-SR8-2,TLZ-6042-SR8,TLZ-7042-C1,TLZ-7042-C6,TLZ-7042-C7,TLZ-7042-C8,TLZ-7042-CR1,TLZ-7042-CR6,TLZ-7042-CR7,TLZ-7042-CR8,TLZ-7042-S1-2,TLZ-7042-S1,TLZ-7042-S6-2,TLZ-7042-S6,TLZ-7042-S7-2,TLZ-7042-S7,TLZ-7042-S8-2,TLZ-7042-S8,TLZ-7042-SR1-2,TLZ-7042-SR1,TLZ-7042-SR6-2,TLZ-7042-SR6,TLZ-7042-SR8-2,TLZ-7042-SR8,TLV-3047-1,TLV-4042-1,TLV-4042-6,TLV-4042-8,TLV-5042-1,TLV-5042-6,TLV-5042-8,TLV-6042-1,TLV-6042-6,TLV-6042-7,TLV-6042-8,TLV-7042-1,TLV-7042-6,TLV-7042-7,TLV-7042-8,TLD-T4039-S6,TLD-T6039-S6,TLS-T4039-S6,TLS-T6039-S6,TLD-149-C1,TLD-149-C7,TLD-149-R1,TLD-149-S1,TLD-149-S7,TLD-241-C1,TLD-241-S1,TLD-242-MSC,TLD-242,TLD-243-C7,TLD-947-C1,TLD-947-R1,TLD-947-S1,TLS-149-C1,TLS-149-C7,TLS-149-R1,TLS-149-S1,TLS-149-S7,TLS-241-C1,TLS-241-S1,TLS-242-MSC,TLS-242,TLS-243-C7,TLS-947-C1,TLS-947-R1,TLS-947-S1,TLZ-947-R1,TLZ-947-S1,TLT-140-R1,TLT-140-S1,TLT-907-R1,TLT-907-S1,TTR-101-R1,TTR-101-S1,TTR-907-R1,TTR-907-S1,TLV-147-1,TLV-147-6,TLV-147-7,TLS-112,TLS-112S,TLS-112W,TLS-112WS,TLS-412,TLS-412S,TLS-412W,TLS-412WS,TLS-612,TLS-612S,TLS-612W,TLS-612WS,TLS-912,TLS-912S,TLS-912W,TLS-912WS,TLD-112,TLD-112S,TLD-112W,TLD-112WS,TLD-412,TLD-412S,TLD-412W,TLD-412WS,TLD-612,TLD-612S,TLD-612W,TLD-612WS,TLD-912,TLD-912S,TLD-912W,TLD-912WS,TLV-112,TLV-112L,TLV-112S,TLV-112SL,TLV-112W,TLV-112WL,TLV-112WS,TLV-112WSL,TLV-412,TLV-412L,TLV-412S,TLV-412SL,TLV-412W,TLV-412WL,TLV-412WS,TLV-412WSL,TLV-612,TLV-612L,TLV-612S,TLV-612SL,TLV-612W,TLV-612WL,TLV-612WS,TLV-612WSL ,TLV-912 L,TLV-912,TLV-912S,TLV-912SL,TLV-912W,TLV-912WL,TLV-912WS,TLV-912WSL,TLM-112,TLM-112L,TLM-112S,TLM-112SL,TLM-112W,TLM-112WL,TLM-112WS,TLM-112WSL,TLM-412,TLM-412L,TLM-412S,TLM-412SL,TLM-412W,TLM-412WL,TLM-412WS,TLM-412WSL,TLM-612,TLM-612L,TLM-612S,TLM-612SL,TLM-612W,TLM-612WL,TLM-612WS,TLM-612WSL,TLM-912,TLM-912L,TLM-912S,TLM-912SL,TLM-912W,TLM-912WL,TLM-912WS,TLM-912WSL,TLT-112,TLT-112L,TLT-112S,TLT-112SL,TLT-112W,TLT-112WL,TLT-112WS,TLT-112WSL,TLT-412,TLT-412L,TLT-412S,TLT-412SL,TLT-412W,TLT-412WL,TLT-412WS,TLT-412WSL,TLT-612,TLT-612L,TLT-612S,TLT-612SL,TLT-612W,TLT-612WL,TLT-612WS,TLT-612WSL,TLT-912,TLT-912L,TLT-912S,TLT-912SL,TLT-912W,TLT-912WL,TLT-912WS,TLT-912WSL,TBL-414,TBL-414S,TBL-414W,TBL-414WS,TLS-414L1,TLS-414L2,TLS-414L3,TLS-414L4,TLS-414L5,TLS-414SL1,TLS-414SL2,TLS-414SL3,TLS-414SL4,TLS-414SL5,TLS-414WL1,TLS-414WL2,TLS-414WL3,TLS-414WL4,TLS-414WL5,TLS-414WSL1,TLS-414WSL2,TLS-414WSL3,TLS-414WSL4,TLS-414WSL5,TLV-642-1,TLV-937-1,TLV-151-2,TLV-251-2,TLV-111,TLV-143,TLV-243,TLV-643 TRS-111T-R,TRS-111T,TRS-112,TRS-117-R,TRS-117,TRS-127,TRS-147-1,TRS-147-1R,TRS-147-2,TRS-211T-R,TRS-211T,TRS-313,TRS-314T,TRS-317-R,TRS-317,TRS-327,TRS-612,TRS-627,TRS-911T-R,TRS-911T,TRS-917-R,TRS-917,TRS-927,TTS-211,TTS-311,TTS-312,TTS-411,TTS-412,TTS-413,TTS-611,TTS-612,TTS-613,TTS-911,TTS-912,TTS-C411,TTS-C412,TTS-C413,TTS-C611,TTS-C612,TTS-C613,TTD-313,TTD-411,TTD-412,TTD-614,TTD-C411,TTD-C412,TTD-C411,TTD-C611,TTD-C612,TTD-913,TTS-R411,TTS-R412,TTS-R611,TTS-R612,TTS-R911,TTS-R912,TTD-104,TTD-302,TTD-304,TTD-602,TTD-604,TTD-902,TTD-904,TTD-605,TTD-905,TLM-213-1,TLM-213-2,TLT-211-1,TLT-212-1CL,TLT-212-2CL,TLT-214-1,TLT-214-2,TLT-313,TLT-413,TLT-613,TLT-211-1CL
What is the clamp holding force for each clamp method?
We do not have data or figures for each clamp method.
-
Applicable model number
Manual Stages (General)
TLS-3047-C1,TLS-3047-C8,TLS-3047-CR1,TLS-3047-CR8,TLS-3047-S1,TLS-3047-S8,TLS-3047-SR1,TLS-3047-SR8,TLS-4047-C1,TLS-4047-C6,TLS-4047-C8,TLS-4047-CR1,TLS-4047-CR6,TLS-4047-CR8,TLS-4047-S1,TLS-4047-S6,TLS-4047-S8,TLS-4047-SR1,TLS-4047-SR6,TLS-4047-SR8,TLS-5047-C1,TLS-5047-C6,TLS-5047-C8,TLS-5047-CR1,TLS-5047-CR6,TLS-5047-CR8,TLS-5047-S1,TLS-5047-S6,TLS-5047-S8,TLS-5047-SR1,TLS-5047-SR6,TLS-5047-SR8,TLS-6047-C1,TLS-6047-C6,TLS-6047-C8,TLS-6047-CR1,TLS-6047-CR6,TLS-6047-CR8,TLS-6047-S1,TLS-6047-S6,TLS-6047-S8,TLS-6047-SR1,TLS-6047-SR6,TLS-6047-SR8,TLS-7047-C1,TLS-7047-C6,TLS-7047-C8,TLS-7047-CR1,TLS-7047-CR6,TLS-7047-CR8,TLS-7047-S1,TLS-7047-S6,TLS-7047-S8,TLS-7047-SR1,TLS-7047-SR6,TLS-7047-SR8,TLD-3047-C1,TLD-3047-C8,TLD-3047-CR1,TLD-3047-CR8,TLD-3047-S1,TLD-3047-S8,TLD-3047-SR1,TLD-3047-SR8,TLD-4047-C1,TLD-4047-C6,TLD-4047-C8,TLD-4047-CR1,TLD-4047-CR6,TLD-4047-CR8,TLD-4047-S1,TLD-4047-S6,TLD-4047-S8,TLD-4047-SR1,TLD-4047-SR6,TLD-4047-SR8,TLD-5047-C1,TLD-5047-C6,TLD-5047-C8,TLD-5047-CR1,TLD-5047-CR6,TLD-5047-CR8,TLD-5047-S1,TLD-5047-S6,TLD-5047-S8,TLD-5047-SR1,TLD-5047-SR6,TLD-5047-SR8,TLD-6047-C1,TLD-6047-C6,TLD-6047-C8,TLD-6047-CR1,TLD-6047-CR6,TLD-6047-CR8,TLD-6047-S1,TLD-6047-S6,TLD-6047-S8,TLD-6047-SR1,TLD-6047-SR6,TLD-6047-SR8,TLD-7047-C1,TLD-7047-C6,TLD-7047-C8,TLD-7047-CR1,TLD-7047-CR6,TLD-7047-CR8,TLD-7047-S1,TLD-7047-S6,TLD-7047-S8,TLD-7047-SR1,TLD-7047-SR6,TLD-7047-SR8,TLZ-3047-C1,TLZ-3047-C8,TLZ-3047-CR1,TLZ-3047-CR8,TLZ-3047-S1,TLZ-3047-S8,TLZ-3047-SR1,TLZ-3047-SR8,TLZ-4047-C1,TLZ-4047-C6,TLZ-4047-C8,TLZ-4047-CR1,TLZ-4047-CR6,TLZ-4047-CR8,TLZ-4047-S1,TLZ-4047-S6,TLZ-4047-S8,TLZ-4047-SR1,TLZ-4047-SR6,TLZ-4047-SR8,TLZ-5047-C1,TLZ-5047-C6,TLZ-5047-C8,TLZ-5047-CR1,TLZ-5047-CR6,TLZ-5047-CR8,TLZ-5047-S1,TLZ-5047-S6,TLZ-5047-S8,TLZ-5047-SR1,TLZ-5047-SR6,TLZ-5047-SR8,TLZ-6047-C1,TLZ-6047-C6,TLZ-6047-C8,TLZ-6047-CR1,TLZ-6047-CR6,TLZ-6047-CR8,TLZ-6047-S1,TLZ-6047-S6,TLZ-6047-S8,TLZ-6047-SR1,TLZ-6047-SR6,TLZ-6047-SR8,TLZ-7047-C1,TLZ-7047-C6,TLZ-7047-C8,TLZ-7047-CR1,TLZ-7047-CR6,TLZ-7047-CR8,TLZ-7047-S1,TLZ-7047-S6,TLZ-7047-S8,TLZ-7047-SR1,TLZ-7047-SR6,TLZ-7047-SR8,TRS-4012-R,TRS-4012,TRS-5012-R,TRS-5012,TRS-6012-R,TRS-6012,TRS-6042-R,TRS-6042,TRS-7012-R,TRS-7012,TRS-7042-R,TRS-7042,TLT-3047-S1,TLT-3047-SR1,TLT-4047-S1,TLT-4047-SR1,TLT-5047-S1,TLT-5047-SR1,TLT-6047-S1,TLT-6047-SR1,TLT-7047-S1,TLT-7047-SR1,TTR-3047-S1,TTR-3047-SR1,TTR-4047-S1,TTR-4047-SR1,TTR-5047-S1,TTR-5047-SR1,TTR-6047-S1,TTR-6047-SR1,TTR-7047-S1,TTR-7047-SR1,TLS-4042-C1,TLS-4042-C6,TLS-4042-C8,TLS-4042-CR1,TLS-4042-CR6,TLS-4042-CR8,TLS-4042-S1-2,TLS-4042-S1,TLS-4042-S6-2,TLS-4042-S6,TLS-4042-S8-2,TLS-4042-S8,TLS-4042-SR1-2,TLS-4042-SR1,TLS-4042-SR6-2,TLS-4042-SR6,TLS-4042-SR8-2,TLS-4042-SR8,TLS-5042-C1,TLS-5042-C6,TLS-5042-C8,TLS-5042-CR1,TLS-5042-CR6,TLS-5042-CR8,TLS-5042-S1-2,TLS-5042-S1,TLS-5042-S6-2,TLS-5042-S6,TLS-5042-S8-2,TLS-5042-S8,TLS-5042-SR1-2 ,TLS-5042-SR1,TLS-5042-SR6-2,TLS-5042-SR6,TLS-5042-SR8-2,TLS-5042-SR8,TLS-6042-C1,TLS-6042-C6,TLS-6042-C7,TLS-6042-C8,TLS-6042-CR1,TLS-6042-CR6,TLS-6042-CR7,TLS-6042-CR8,TLS-6042-S1-2,TLS-6042-S1,TLS-6042-S6-2,TLS-6042-S6,TLS-6042-S7-2,TLS-6042-S7,TLS-6042-S8-2,TLS-6042-S8,TLS-6042-SR1-2,TLS-6042-SR1,TLS-6042-SR6-2,TLS-6042-SR6,TLS-6042-SR8-2,TLS-6042-SR8,TLS-7042-C1,TLS-7042-C6,TLS-7042-C7,TLS-7042-C8,TLS-7042-CR1,TLS-7042-CR6,TLS-7042-CR7,TLS-7042-CR8,TLS-7042-S1-2,TLS-7042-S1,TLS-7042-S6-2,TLS-7042-S6,TLS-7042-S7-2,TLS-7042-S7,TLS-7042-S8-2,TLS-7042-S8,TLS-7042-SR1-2,TLS-7042-SR1,TLS-7042-SR6-2,TLS-7042-SR6,TLS-7042-SR8-2,TLS-7042-SR8,TLD-4042-C1,TLD-4042-C6,TLD-4042-C8,TLD-4042-CR1,TLD-4042-CR6,TLD-4042-CR8,TLD-4042-S1-2,TLD-4042-S1,TLD-4042-S6-2,TLD-4042-S6,TLD-4042-S8-2,TLD-4042-S8,TLD-4042-SR1-2,TLD-4042-SR1,TLD-4042-SR6-2 ,TLD-4042-SR6,TLD-4042-SR8-2,TLD-4042-SR8,TLD-5042-C1,TLD-5042-C6,TLD-5042-C8,TLD-5042-CR1,TLD-5042-CR6,TLD-5042-CR8,TLD-5042-S1-2,TLD-5042-S1,TLD-5042-S6-2,TLD-5042-S6,TLD-5042-S8-2,TLD-5042-S8,TLD-5042-SR1-2,TLD-5042-SR1,TLD-5042-SR6-2,TLD-5042-SR6,TLD-5042-SR8-2,TLD-5042-SR8,TLD-6042-C1,TLD-6042-C6,TLD-6042-C7,TLD-6042-C8,TLD-6042-CR1,TLD-6042-CR6,TLD-6042-CR7,TLD-6042-CR8,TLD-6042-S1-2,TLD-6042-S1,TLD-6042-S6-2,TLD-6042-S6,TLD-6042-S7-2,TLD-6042-S7,TLD-6042-S8-2,TLD-6042-S8 ,TLD-6042-SR1-2,TLD-6042-SR1,TLD-6042-SR6-2,TLD-6042-SR6,TLD-6042-SR8-2,TLD-6042-SR8,TLD-7042-C1,TLD-7042-C6,TLD-7042-C7,TLD-7042-C8,TLD-7042-CR1 ,TLD-7042-CR6,TLD-7042-CR7,TLD-7042-CR8,TLD-7042-S1-2,TLD-7042-S1,TLD-7042-S6-2,TLD-7042-S6,TLD-7042-S7-2,TLD-7042-S7,TLD-7042-S8-2,TLD-7042-S8,TLD-7042-SR1-2 ,TLD-7042-SR1 ,TLD-7042-SR6-2,TLD-7042-SR6 ,TLD-7042-SR8-2,TLD-7042-SR8,TLZ-4042-C1,TLZ-4042-C6,TLZ-4042-C8,TLZ-4042-CR1,TLZ-4042-CR6,TLZ-4042-CR8,TLZ-4042-S1-2,TLZ-4042-S1,TLZ-4042-S6-2,TLZ-4042-S6,TLZ-4042-S8-2,TLZ-4042-S8,TLZ-4042-SR1-2,TLZ-4042-SR1,TLZ-4042-SR6-2,TLZ-4042-SR6,TLZ-4042-SR8-2,TLZ-4042-SR8,TLZ-5042-C1,TLZ-5042-C6,TLZ-5042-C8,TLZ-5042-CR1,TLZ-5042-CR6,TLZ-5042-CR8,TLZ-5042-S1-2,TLZ-5042-S1,TLZ-5042-S6-2,TLZ-5042-S6,TLZ-5042-S8-2,TLZ-5042-S8,TLZ-5042-SR1-2,TLZ-5042-SR1,TLZ-5042-SR6-2,TLZ-5042-SR6,TLZ-5042-SR8-2,TLZ-5042-SR8,TLZ-6042-C1,TLZ-6042-C6,TLZ-6042-C7,TLZ-6042-C8,TLZ-6042-CR1,TLZ-6042-CR6,TLZ-6042-CR7,TLZ-6042-CR8,TLZ-6042-S1-2,TLZ-6042-S1,TLZ-6042-S6-2,TLZ-6042-S6,TLZ-6042-S7-2,TLZ-6042-S7,TLZ-6042-S8-2,TLZ-6042-S8,TLZ-6042-SR1-2,TLZ-6042-SR1,TLZ-6042-SR6-2,TLZ-6042-SR6,TLZ-6042-SR8-2,TLZ-6042-SR8,TLZ-7042-C1,TLZ-7042-C6,TLZ-7042-C7,TLZ-7042-C8,TLZ-7042-CR1,TLZ-7042-CR6,TLZ-7042-CR7,TLZ-7042-CR8,TLZ-7042-S1-2,TLZ-7042-S1,TLZ-7042-S6-2,TLZ-7042-S6,TLZ-7042-S7-2,TLZ-7042-S7,TLZ-7042-S8-2,TLZ-7042-S8,TLZ-7042-SR1-2,TLZ-7042-SR1,TLZ-7042-SR6-2,TLZ-7042-SR6,TLZ-7042-SR8-2,TLZ-7042-SR8,TLV-3047-1,TLV-4042-1,TLV-4042-6,TLV-4042-8,TLV-5042-1,TLV-5042-6,TLV-5042-8,TLV-6042-1,TLV-6042-6,TLV-6042-7,TLV-6042-8,TLV-7042-1,TLV-7042-6,TLV-7042-7,TLV-7042-8,TLD-T4039-S6,TLD-T6039-S6,TLS-T4039-S6,TLS-T6039-S6,TLD-149-C1,TLD-149-C7,TLD-149-R1,TLD-149-S1,TLD-149-S7,TLD-241-C1,TLD-241-S1,TLD-242-MSC,TLD-242,TLD-243-C7,TLD-947-C1,TLD-947-R1,TLD-947-S1,TLS-149-C1,TLS-149-C7,TLS-149-R1,TLS-149-S1,TLS-149-S7,TLS-241-C1,TLS-241-S1,TLS-242-MSC,TLS-242,TLS-243-C7,TLS-947-C1,TLS-947-R1,TLS-947-S1,TLZ-947-R1,TLZ-947-S1,TLT-140-R1,TLT-140-S1,TLT-907-R1,TLT-907-S1,TTR-101-R1,TTR-101-S1,TTR-907-R1,TTR-907-S1,TLV-147-1,TLV-147-6,TLV-147-7,TLS-112,TLS-112S,TLS-112W,TLS-112WS,TLS-412,TLS-412S,TLS-412W,TLS-412WS,TLS-612,TLS-612S,TLS-612W,TLS-612WS,TLS-912,TLS-912S,TLS-912W,TLS-912WS,TLD-112,TLD-112S,TLD-112W,TLD-112WS,TLD-412,TLD-412S,TLD-412W,TLD-412WS,TLD-612,TLD-612S,TLD-612W,TLD-612WS,TLD-912,TLD-912S,TLD-912W,TLD-912WS,TLV-112,TLV-112L,TLV-112S,TLV-112SL,TLV-112W,TLV-112WL,TLV-112WS,TLV-112WSL,TLV-412,TLV-412L,TLV-412S,TLV-412SL,TLV-412W,TLV-412WL,TLV-412WS,TLV-412WSL,TLV-612,TLV-612L,TLV-612S,TLV-612SL,TLV-612W,TLV-612WL,TLV-612WS,TLV-612WSL ,TLV-912 L,TLV-912,TLV-912S,TLV-912SL,TLV-912W,TLV-912WL,TLV-912WS,TLV-912WSL,TLM-112,TLM-112L,TLM-112S,TLM-112SL,TLM-112W,TLM-112WL,TLM-112WS,TLM-112WSL,TLM-412,TLM-412L,TLM-412S,TLM-412SL,TLM-412W,TLM-412WL,TLM-412WS,TLM-412WSL,TLM-612,TLM-612L,TLM-612S,TLM-612SL,TLM-612W,TLM-612WL,TLM-612WS,TLM-612WSL,TLM-912,TLM-912L,TLM-912S,TLM-912SL,TLM-912W,TLM-912WL,TLM-912WS,TLM-912WSL,TLT-112,TLT-112L,TLT-112S,TLT-112SL,TLT-112W,TLT-112WL,TLT-112WS,TLT-112WSL,TLT-412,TLT-412L,TLT-412S,TLT-412SL,TLT-412W,TLT-412WL,TLT-412WS,TLT-412WSL,TLT-612,TLT-612L,TLT-612S,TLT-612SL,TLT-612W,TLT-612WL,TLT-612WS,TLT-612WSL,TLT-912,TLT-912L,TLT-912S,TLT-912SL,TLT-912W,TLT-912WL,TLT-912WS,TLT-912WSL,TBL-414,TBL-414S,TBL-414W,TBL-414WS,TLS-414L1,TLS-414L2,TLS-414L3,TLS-414L4,TLS-414L5,TLS-414SL1,TLS-414SL2,TLS-414SL3,TLS-414SL4,TLS-414SL5,TLS-414WL1,TLS-414WL2,TLS-414WL3,TLS-414WL4,TLS-414WL5,TLS-414WSL1,TLS-414WSL2,TLS-414WSL3,TLS-414WSL4,TLS-414WSL5,TLV-642-1,TLV-937-1,TLV-151-2,TLV-251-2,TLV-111,TLV-143,TLV-243,TLV-643 TRS-111T-R,TRS-111T,TRS-112,TRS-117-R,TRS-117,TRS-127,TRS-147-1,TRS-147-1R,TRS-147-2,TRS-211T-R,TRS-211T,TRS-313,TRS-314T,TRS-317-R,TRS-317,TRS-327,TRS-612,TRS-627,TRS-911T-R,TRS-911T,TRS-917-R,TRS-917,TRS-927,TTS-211,TTS-311,TTS-312,TTS-411,TTS-412,TTS-413,TTS-611,TTS-612,TTS-613,TTS-911,TTS-912,TTS-C411,TTS-C412,TTS-C413,TTS-C611,TTS-C612,TTS-C613,TTD-313,TTD-411,TTD-412,TTD-614,TTD-C411,TTD-C412,TTD-C411,TTD-C611,TTD-C612,TTD-913,TTS-R411,TTS-R412,TTS-R611,TTS-R612,TTS-R911,TTS-R912,TTD-104,TTD-302,TTD-304,TTD-602,TTD-604,TTD-902,TTD-904,TTD-605,TTD-905,TLM-213-1,TLM-213-2,TLT-211-1,TLT-212-1CL,TLT-212-2CL,TLT-214-1,TLT-214-2,TLT-313,TLT-413,TLT-613,TLT-211-1CL
How does the principle of lever-type movement relate to the structure of the Z lift stage?
Please refer to the Z lift stage drawings in the catalog.
-
Applicable model number
High-Grade Stages
- TLV-3047
- TLV-4042
- TLV-6042
- TLV-7042
Is there Z-axis orthogonality or squareness for XYZ orthogonality?
There is no standard for orthogonality or squareness in XYZ stages. Please refer to the catalog for single-axis Z lift stages, as it contains specification values for verticality of motion.
-
Applicable model number
High-Grade Stages
- TLT-3047
- TLT-4047
- TLT-5047
- TLT-6047
- TLT-7047
Do Z-axis lift stages exhibit any change to feed accuracy at the stroke end or center?
These products make use of the lever principle and therefore exhibit no change.
-
Applicable model number
High-Grade Stages
- TLV-3047
- TLV-4042
- TLV-6042
- TLV-7042
I would like to know more about verticality of motion.
The accuracy will be the combination of straightness (which is the travel accuracy of the stage) and squareness (which is a vertical specification).
-
Applicable model number
High-Grade Stages
- TLV-3047
- TLV-4042
- TLV-6042
- TLV-7042
How are thin VB stages structured?
The upper/lower plates have a V-groove guide surface. Steel balls are used as the rolling elements, while magnets are used to attract the plates.
-
Applicable model number
Thin VB Stages
- TLS-T4039-S1
- TLS-T6039-S1
Is grease used in thin VB stages?
These products use grease. AFF grease (THK CO., LTD.) is used on VB stage.
-
Applicable model number
Thin VB Stages
- TLS-T4039-S1
- TLS-T6039-S1
Can a thin VB stage be used in a vacuum?
These products contain resin (polycarbonate) and are therefore not suited for use in a vacuum.
-
Applicable model number
Thin VB Stages
- TLS-T4039-S1
- TLS-T6039-S1
Why is there a spacer on the upper surface of a goniometer stage's table?
This is installed to improve the planar accuracy of the table upper surface. Removing the spacer will cause the guide (dovetail) to open and may reduce both table upper surface accuracy and knob operation due to a structural issue with the product.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
I would like to use a rotary stage installed vertically. What is the permissible moment of TRS-612?
The permissible moment of TRS-612 has not been measured. The load of the moment will be greater if installed vertically, compared with the same product installed horizontally. There is no clamp mechanism, and it would be difficult to secure it sufficiently in place after moving, which could cause it to turn under an unbalanced load. We therefore recommend using a gear-type product (TRS-627 to TRS-147-2). Doing so will lessen the impact of the unbalanced load after positioning.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
Is it possible to special-order TTD-104 with a modified stage size of 400 mm x 400 mm?
The size can be changed as a special order. However, simply changing the size will also reduce the inclination angle and feed pitch amount. Please confirm the specifications before doing so.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
Can a manual rotary stage be used in excess of the load capacity (increased from 3 kgf to 5 kgf)?
The product will no longer be covered under warranty if used in excess of the load capacity. Doing so could prevent the spring inside the fine movement clamp area from working.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
Does "travel accuracy" indicate the accuracy over the entire travel range?
It does indicate accuracy over the entire travel range.
-
Applicable model number
High-Grade Stages (X)
- TLD-3047
- TLD-4047
- TLD-5047
- TLD-6047
- TLD-7047
- TLS-3047
- TLS-4047
- TLS-5047
- TLS-6047
- TLS-7047
Can a thin VB stage be installed vertically?
Thin VB stages should always be installed horizontally. Thin VB stages have a simple structure with magnets on either side of the V-groove and balls. Vertical installation could open a gap between the V-groove and balls and result in failure if a load exceeding the magnetic force is applied due to an unbalanced load.
-
Applicable model number
Thin VB Stages
- TLD-T4039
- TLD-T6039
- TLS-T4039
- TLS-T6039
The guide preload has released, causing backlash. What is the size of the preload screw for TTS-911?
Adjustments are made based on the guide preload and movements of the stage, so please do not perform your own adjustments.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
What are the resolution, minimum feed amount, and sensitivity of TTS-211? (Note: Sensitivity is a rough guideline indicating the minimum unit at which a human can operate the product based on feel.)
A worm gear with approximately 49 minutes (') per single rotation of the knob is used. Measurement to an accuracy of 5 minutes is possible using a vernier scale. However, it is possible for this product to move a slightly finer degree when feeding. There is no way to measure a travel amount less than 5 minutes, so this cannot be measured as sensitivity.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
What is the travel amount when inclined?
The travel amount when inclined is approximately slightly higher than ±5 mm.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
Are any other stages for knurling available?
Goniometer stages that also allow clamping are available for use as stages for knurling.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
Can the product be exposed to liquid?
It cannot be used for applications in which it will be exposed to liquid.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
I would like more details on load capacity. Also, can this product be used for an application where an unbalanced load?
The "load capacity" is defined as the uniform load that can be loaded onto the manual stage surface. Applying too large of an unbalanced load could cause severe abrasion of sliding parts and result in damage.
-
Applicable model number
Rack & Pinion Stages
- TLV-112
- TLV-412
- TLV-612
- TLV-912
Is TLS-T6039-S6A available with a reversed structure?
This can be handled as a special order.
-
Applicable model number
Thin VB Stages
- TLD-T4039
- TLD-T6039
- TLS-T4039
- TLS-T6039
I am using an XYZ stage with a camera loaded on it, but external vibration is causing the camera to shake. Is there any way to prevent vibration?
There is a coil spring inside, which makes the product easily susceptible to external vibration. First, ensure each axis is clamped during use. This can be further improved by placing an anti-vibration table or similar device on the table to isolate the source of vibration.
-
Applicable model number
High-Grade Stages
- TLT-3047
- TLT-4047
- TLT-5047
- TLT-6047
- TLT-7047
There is tensile force applied in the direction opposite to how the clamp screw was tightened as well as vibration caused by a cylinder or other part in the device in which the stage is embedded. This causes movement even when clamped. Can anything be done?
We recommend using a tool in the clamp screw slot to tighten it.
-
Applicable model number
High-Grade Stages
- TLD-3047
- TLD-4047
- TLD-5047
- TLD-6047
- TLD-7047
- TLS-3047
- TLS-4047
- TLS-5047
- TLS-6047
- TLS-7047
Can this product be mounted on a wall?
It can be used while mounted on a wall. The permissible load will be roughly one third of the figure listed in the catalog. However, we recommend installing the load directly above the table to prevent unbalanced loads to the degree that is possible.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
Can the transmission hole be enlarged?
The hole in the table surface can be enlarged up to φ30 (additional work will be required).
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
What is the tightening torque required to secure a sample to TLS-912?
As a general standard, a torque of 80 cN⋅m (M4) or 280 cN⋅m (M6) is required to secure a sample in place.
-
Applicable model number
Rack & Pinion Stages
- TLD-112
- TLD-412
- TLD-612
- TLD-912
- TLS-112
- TLS-412
- TLS-612
- TLS-912
What is the size and depth of the screw hole for the clamp screw?
The depth is 8 mm (M4).
-
Applicable model number
Slim Stages
- TLD-149
- TLD-241
- TLD-947
- TLS-149
- TLS-241
- TLS-947
Can the scale on TLD-612 be reversed?
The scale can be reversed as a special order.
-
Applicable model number
Rack & Pinion Stages
- TLD-112
- TLD-412
- TLD-612
- TLD-912
- TLS-112
- TLS-412
- TLS-612
- TLS-912
Is TLZ-4042-CR1 available with the bracket removed?
TLS-4042-CR1 is available, but there are differences in the positional relationship between the micrometer and the spring and table. Install so that the micrometer faces downward if using TLS-4042 installed vertically.
-
Applicable model number
High-Grade Stages
- TLZ-4042
- TLZ-5042
- TLZ-6042
- TLZ-7042
Are the 4-4.5 drilled 7.5 deep counterbores on the bottom surface of the product used for securing it in place? Are screws included for securing it in place?
The 4-4.5 drilled 7.5 deep counterbores on the bottom surface of the product are used for securing it in place. Screws are included for installation.
-
Applicable model number
Slim Stages
- TTR-101
- TTR-907
Can the structure of TLD-912 be reversed? If so, is there a model number for the reversed structure?
This can be handled as a special order. There is no model number for this. When ordering, please indicate "reversed structure" under additional instructions.
-
Applicable model number
Rack & Pinion Stages
- TLD-112
- TLD-412
- TLD-612
- TLD-912
- TLS-112
- TLS-412
- TLS-612
- TLS-912
We will be repeatedly applying a 3 kg weight to the stage. Could this cause the stage to become misaligned in the vertical direction?
The load capacity is 3 kg, so using it in this way would not cause the stage to become misaligned.
-
Applicable model number
High-Grade Stages
- TLZ-4042
- TLZ-4047
- TLZ-5042
- TLZ-5047
- TLZ-6042
- TLZ-6047
- TLZ-7042
- TLZ-7047
Center M16 is indicated as having a depth of 18 mm for TRS-917. Does the pilot hole pass through the surface?
Both the pilot hole and screw pass through.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
I am using TRS-147-1. Why does the sample rotate when securing it in place, even after tightening the coarse movement clamp screw?
Coarse movement clamping on a rotary stage uses a structure in which the rotary table with bearing is secured at the M3 screw point, and the mechanism is susceptible to strong centrifugal forces applied from outside the rotary table surface.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
Clamping suddenly stopped working. How should clamping be done?
Perform rough positioning using coarse movement, and then perform coarse movement clamping. Next, use the micrometer to perform fine adjustment, and then perform fine movement clamping. A degree of force will be applied to the table surface if fine movement clamping is not performed, which will cause the stage to move.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
Is a manual stage capable of moving 100 mm or more in the Z-axis direction available?
We offer TLV-112, which is a standard product capable of moving a maximum of 100 mm (±50 mm).
-
Applicable model number
Rack & Pinion Stages
- TLV-112
- TLV-412
- TLV-612
- TLV-912
I want to rotate the scale on the micrometer. Can this be done easily?
This can be rotated by loosening the hex socket screw and nut on the micrometer platform. Be careful when doing so, as the table surface is pulled by a spring.
-
Applicable model number
High-Grade Stages
- TLZ-4042
- TLZ-4047
- TLZ-5042
- TLZ-5047
- TLZ-6042
- TLZ-6047
- TLZ-7042
- TLZ-7047
Would flipping the Z bracket 180° have any effect on accuracy? Also, what is the squareness value?
Flipping the Z bracket 180° would have no effect on accuracy. You would then want to refer to the "verticality" and "verticality of motion" specifications.
-
Applicable model number
High-Grade Stages
- TLZ-4042
- TLZ-4047
- TLZ-5042
- TLZ-5047
- TLZ-6042
- TLZ-6047
- TLZ-7042
- TLZ-7047
Does TTD-904 have a transmission hole?
There is a φ20 hole in the base side that can be used as a transmission hole.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
My rotary stage is suspended from the ceiling, and a load is constantly applied to the stage in the pulling direction. What is the load capacity when ceiling-suspended?
The load capacity when ceiling-suspended would be roughly half the permissible load listed in the catalog, based on the structure. However, this is not a guaranteed value.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927
Can a magnet be attached?
The table surface is made from brass, so a magnet cannot be attached. A steel spacer would need to be prepared separately.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
I would like more information on the materials used in rack & pinion stages.
The table and dovetail groove area are made from an aluminum alloy. The knob is made from ABS resin. The pinion area is made from free-cutting steel and is therefore magnetic. Other materials include brass, stainless steel, and nickel screws.
-
Applicable model number
Rack & Pinion Stages
- TBL-414
- TLD-112
- TLD-412
- TLD-612
- TLD-912
- TLM-112
- TLM-412
- TLM-612
- TLM-912
- TLS-112
- TLS-412
- TLS-414
- TLS-612
- TLS-912
- TLT-112
- TLT-412
- TLT-612
- TLT-912
- TLV-112
- TLV-412
- TLV-612
- TLV-912
What is the clamp holding force (N) for the TTS-911 goniometer slim stage?
The tightening torque will be 0.63 N⋅m when calculated based on the screw size (M3) used for the clamp. This product uses a gear-type (high-torque) drive mechanism, so the movement knob can be turned easily even when clamped. Be sure not to touch the knob after positioning.
-
Applicable model number
Goniometer Stages
- TTD-313
- TTD-411
- TTD-412
- TTD-614
- TTD-913
- TTS-211
- TTS-311
- TTS-312
- TTS-411
- TTS-412
- TTS-413
- TTS-611
- TTS-612
- TTS-613
- TTS-911
- TTS-912
I plan to use this product for some magnetic field measurements, and would like some additional information, such as the structure of the stage and the magnetic flux density of the magnet.
The mechanism uses a magnet to link the base area with the table area. It can therefore be separated simply by applying force. A 20 mm x 5 mm x 2 mm neodymium magnet is used. Although we do not measure magnetic flux density, we can provide some reference values. The residual magnetic flux density is from 1000 mT to 1400 mT, while magnetic flux density is from 98 mT to 140 mT at the bottom surface (distance of 1.9 mm) and from 48 mT to 70 mT at the table surface (distance of 4 mm).
-
Applicable model number
Thin VB Stages
- TLD-T4039
- TLD-T6039
- TLS-T4039
- TLS-T6039
What degree of accuracy is guaranteed for the rotation angle scale?
An accuracy tolerance has not been set for the scale (main scale/vernier scale). There would likely be an allowable error of around ±0.1° (general tolerance) per single gradation for either a main scale or vernier scale.
-
Applicable model number
Rotary Stages
- TRS-111
- TRS-112
- TRS-117
- TRS-127
- TRS-147
- TRS-211
- TRS-313
- TRS-314T
- TRS-317
- TRS-327
- TRS-612
- TRS-627
- TRS-911
- TRS-917
- TRS-927