Linear Bushing Linear Bushing Encased Type Model SH-L

A long version of model SH, this model is a case unit that contains two units of the standard type Linear Bushing in an aluminum casing.

  • Long type
  • Encased type
  • Resin

Basic load rating N : Basic dynamic load rating 139 to 1400 / Basic static load rating 216 to 2750
Shaft Diameter (mm) : 3,4,5,6,8,10,12,13,16,20

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
Show selected item

Save tag selection results

Copy item link
Add item to favorites

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites
Notes on dimensional table
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80°C. A stainless steel Linear Bushing model LM-MG, which is highly corrosion resistant, can also be incorporated at your request.
Example of Model Number for Use in Combination with
Linear Bushing Units
Linear Bushing
to be combined
Examle of
model No.
Both end attached
with seal
SH 13LUU Standard
stock
Without seal SH 13L Build to
order
Made of stainless steel;
both end attached with seal
SH 13MLUU Build to
order

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SH 3LUU
SH 4LUU
SH 5LUU
SH 6LUU
SH 8LUU
SH 10LUU
SH 12LUU
SH 13LUU
SH 16LUU
SH 20LUU

*marks are not available for guest members.