Utility Slide Advanced Wheel Guide AWG-RA Type

This utility slide is made of an outer member and a carriage with mounted wheels.
The AWG-RA type comes with three wheels.

  • Circular-arc groove
  • High load
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • 1

    Specify n, the number of mounting holes, based on the length of the outer member.
    Note: It is typical for this product to be wall-mounted with two units facing each other. However, the basic static load rating and mass given are the values for one carriage and one outer member.
    The basic static load rating takes into consideration the number of wheels that can bear a radial load.
    The Model AWG18 comes with extra-low profile bolts for fixing the outer member in place. Please prepare low-profile bolts for Models AWG28 through 43. See the Fastening Torque Table on page
    10 for details.

Model number coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
AWG18RA
AWG28RA
AWG35RA
AWG43RA

*marks are not available for guest members.