Utility Slide Advanced Wheel Guide AWG-RC Type
This utility slide is made of an outer member and a carriage with mounted wheels.
The AWG-RC type comes with five wheels.

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Display result
- Detailed information
- Dimensional drawing/Dimensional table
Detailed information
Dimensional drawing/Dimensional table

Notes on dimensional table
- 1
Specify n, the number of mounting holes, based on the length of the outer member.
Note: It is typical for this product to be wall-mounted with two units facing each other. However, the basic static load rating and mass given are the values for one carriage and one outer member.
The basic static load rating takes into consideration the number of wheels that can bear a radial load.
The Model AWG18 comes with extra-low profile bolts for fixing the outer member in place. Please prepare low-profile bolts for Models AWG28 through 43. See the Fastening Torque Table on page
10 for details.
Model number coding

THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.