×

Available Options

Available Options
Available Options

Batteries

Description: Select the battery best suited to your operations.

    Lithium

    Lead

Magnetic Sensors

Description: Using magnetic tape with SIGNAS provides high stopping accuracy.
Use: For applications linked to assembly equipment and mechanized features of a facility

    Front magnetic sensor

    Rear magnetic sensor

    Front and rear magnetic sensors

Intersection Control

Description: This device keeps multiple SIGNAS units with intersecting paths from colliding where those paths cross.

    Intersection control unit

Wireless Charging

Description: Wireless charging allows for 24-hour unmanned operation.

    Wireless charger (right)

    Wireless charger (left)

Hitch Unit

Tow pallet jacks, six-wheel carts, platform trolleys, wheeled carts, and more.
* THK will design the chuck separately to be compatible with the objects to be towed.

    Hitch jig

Tires

Description: Tire color can be changed for facilities that want to avoid tire marks, such as those that make food and cosmetic products. (Black tires come standard.)

    Black tires

    White tires

Bumpers

Description: These bumpers reduce the shock of an impact and cut power to the drive.

    Front bumper

    Rear bumper

    Side bumper

    Wrap-around bumper

Remote Controller

Description: This controller allows for manual operation of SIGNAS.
Use: The controller is used for setting routes with the direct teaching function and easily moving SIGNAS during non-standard operations.

    Remote controller