LM Guide Actuator with a low dust-generating structure ideal for clean environments. A unique sealing sheet covering mechanism achieves low dust generation. CSKR20/26 meets ISO Class 3 equivalent cleanliness, while CSKR33/46 meets ISO Class 4 equivalent.
An LM Guide actuator with low dust-generating structure ideal for clean environments, offering excellent cost performance. The entire cover has a unique covering mechanism that uses a strip seal to achieve low dust generation. Achieves cleanliness ISO Class 4 equivalence.
Tools
2D/3D CAD
Model CSKR Download 2D&3D-CADModel CKSF Download 2D&3D-CAD
Life Calculator
Model CSKRModel CKSF
Features
Structure of CSKR
Low Dust-Generating Structure Ideal for Clean Environments
Our unique covering mechanism using seal sheets achieves ISO 14644‒1※1 Class 3 cleanliness (equivalent to FED209D Class 1)※2 for the CSKR20/26, and ISO 14644‒1※1 Class 4 cleanliness (equivalent to FED209D Class 10)※2 for the CSKR33/46.
-
*1
ISO14644‒1:1999 is equivalent to JIS B9920.
-
*2
To achieve Class 3 or Class 4, suction from the suction fitting is required.
Structure of CKSF
Low Dust-Generating Structure Ideal for Clean Environments
The new full-cover structure eliminates contact with the top surface of the strip seal, resulting in a design that minimizes dust generation. In addition, the clean-specification one-touch tube fitting KPQL (manufactured by SMC Corporation) is adopted, and suction significantly reduces dust emission. Depending on the suction inside the linear actuator and the conditions of use, cleanliness equivalent to ISO 14644-1:2015 Class 4 is achieved. The suction fitting can be mounted on either the left or right side.
-
*
Cleanliness level varies depending on the conditions of use.