TSC features a stepper motor with an integrated encoder. Compatible with small-size actuators. Operating via I/O signals from upper-level controllers, TSC works seamlessly with THK's "D-STEP" software.
TLC features a 30 and 50W DC24V Servo motor. Compatible with small-size actuators. Operating via I/O signals from upper-level controllers, TLC works seamlessly with THK's "D-STEP" software.
THC features a 100W to 750W AC Servo motor. Compatible with mid to laege size actuators. Operating via I/O signals from upper-level controllers, It also works seamlessly with THK's "D-STEP" software.
TJU/TNU is a network unit that converts major fieldbus protocols to RS485 format for communication with THK controllers. This simplifies wiring and enables more information exchange with upper-level controllers.
Download
TSC ManualTLC Manual
THC Manual
TNU/TJU Manual
Tools
PC Setup Tool D-STEP
Download D-STEP PC Setup ToolDownload Instruction Manual
Digital Operator TDO
Download Instruction ManualFeatures
Choose Function Mode
Choose the step data count for the TLC and THC depending on your application. You can choose from six function modes: 0, 1, 2, 3 (64-position mode, external input teaching mode, 256-position mode, 512-position mode), 4, and 5 (solenoid modes 1 and 2).
Multi-point Positioning Type
Step data count: Maximum 512 items (varies by function
mode)
This is optimal for when multiple positioning
points are needed.
Electromagnetic Valve Type
Step data count: Maximum 7 items (varies by function
mode)
Can be used like a cylinder.
Simple Adjustment with the Auto Tuning Function
The auto tuning function simply executes gain adjustments when overshooting occurs due to vibration, abnormal noises, or unstable positioning complete signals during operation.
Simple Setup and Simple Teaching
You can utilize a wealth of features simply by using the PC Setup Tool D-STEP or the Digital Operator TDO.
- *The PC Setup Tool D-STEP can be downloaded after creating a free account or logging into THK Online Services.
Functions
- Confirming and editing step data
- Actuator operation (homing, jogging, program execution)
- Monitor (I/O, current position, position commands)
- Alarms (history, alarm reset)
Supports Field Networks Up to a Maximum of 16 Connected Axes
Connecting to the PLC with a fieldbus network enables reduced wiring. Use one TNU (network unit) and up to three TJU (junction unit) together to achieve mixed connections with the THK Driver Controller for up to 16 axes.