This General SKR catalog presents the complete lineup of SKR linear actuator sizes.
The Semi-Custom Series features model number designations for customization such as surface treatment, positioning pins, etc., that are commonly required in specific markets and applications.
THK flexibly accommodate customizing requests to your meet needs such as
・Non-standard lengths
・High-Thrust Type
・Custom motor mounting brackets, etc.
Please contact with THK via Chat, local contact, distributors.
Tools
Designer
Model SKR2D/3D CAD
Model SKR Download 2D&3D-CADLife Calculator
Model SKRFeatures
Structure and Features
Caged Ball LM Guide Actuator model SKR is a compact linear actuator that has a inner block consisting of LM blocks and a ball screw nut integrated inside a U-shaped outer rail. In addition, this model achieves high speed operation, lower noise and longer-term maintenance-free operation by using ball cages in the LM Guide units and the Ball Screw unit. (A ball cage is used only for the LM guide section of models SKR20 and SKR26 and the ball screws are fitted with QZ lubricators.)
4-way Equal Load
Each row of balls is arranged at a contact angle of 45° so that the rated load on the inner block is uniform under loads applied to the inner block in the four directions (radial, reverse radial and lateral directions). As a result, model SKR can be used in any mounting orientation.
High Rigidity
Use of an outer rail with a U-shaped cross section increases the rigidity with respect to moment and torsion.
|
Model No. |
lX[mm4] |
lY[mm4] |
Mass[kg/m] |
|---|---|---|---|
|
SKR20 |
6.0×103 |
6.14×104 |
2.6 |
|
SKR26 |
1.66×104 |
1.48×105 |
3.9 |
|
SKR33 |
5.35×104 |
3.52×105 |
6.1 |
|
SKR46 |
2.05×105 |
1.45×106 |
12.6 |
|
SKR55 |
2.07×105 |
2.09×106 |
13.2 |
|
SKR65 |
4.51×105 |
5.73×106 |
22.1 |
lX =geometrical moment of inertia around X axis
lY =geometrical moment of inertia around Y axis
High Accuracy
Since the linear guide section consists of 4 rows of circular-arc grooves that enable balls to smoothly move even under a preload, a highly rigid guide with no clearance is achieved. Additionally, variation in frictional resistance caused by load fluctuation is minimized, allowing the system to follow highly accurate feed.
Space Saving
Due to an integral structure where LM Guide units are placed on both side faces of the inner block and a Ball Screw unit is placed in the center of the inner block, a highly rigid and highly accurate linear actuator with a minimal space is achieved.
Caged Ball Technology
High Speed
Model SKR supports a latest high-rotation servomotor (6,000 min-1) by using a ball cage and is capable of operating at higher speed than the full-ball type model KR. Models SKR33/55/65 are available in more leads variations to achieve higher speed operation and high leads are available which was not feasible with the model KR.
|
Model No. |
Lead |
|
|---|---|---|
|
SKR |
KR |
|
|
33 |
6,10,20 |
5,6,10 |
|
55 |
20,30,40 |
20 |
|
65 |
20,25,30,50 |
25 |
High Lubricity
Model SKR uses ball cages to eliminate friction between balls and significantly improve torque characteristics. As a result, the torque fluctuation is reduced and superb lubricity is achieved.
|
Item |
Description |
|---|---|
|
Shaft diameter/lead |
ø 13/10mm |
|
Shaft rotation speed |
60min-1 |
Low Noise, Acceptable Running Sound
In model SKR, the use of a ball cage in the LM Guide section and Ball Screw section (excluding models SKR20/26) has eliminated collision noise between the balls. As a result, low noise and acceptable running sound are achieved.
Long-term Maintenance-free Operation
With model SKR, the ball cage effect helps increase grease retention and achieve long-term maintenance-free operation.
Long service life—3 times
With model SKR, both the LM Guide unit and the Ball Screw unit have larger basic dynamic load ratings than the full-ball type model KR, and therefore a longer service lives are achieved. The rated service life is calculated from the following equation.
|
LM Guide unit L10=(C/P)3×50 L10: Nominal life C : Basic dynamic load rating P : Applied load |
(km) (N) (N) |
|---|
|
Ball screw unit L10=(Ca/Fa)3×106 L10: Nominal life Ca : Basic dynamic load rating Fa : Applied axial load |
(rev) (N) (N) |
As indicated in the equation above, the greater the basic dynamic load rating, the longer the service life of both the LM Guide unit and the Ball Screw unit.
|
Basic dynamic load rating |
SKR |
KR 20 |
SKR |
KR 26 |
SKR |
KR 33 |
SKR |
KR 46 |
SKR |
KR 55 |
SKR |
KR 65 |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
LM Guide unit C |
Long type block |
6010 |
3590 |
13000 |
7240 |
17000 |
11600 |
39500 |
27400 |
55400 |
38100 |
74400 |
50900 |
|
Short type block |
- |
- |
- |
- |
11300 |
4900 |
28400 |
14000 |
- |
- |
- |
- |
|
|
Ball screw unit Ca |
660 |
660 |
2350 |
2350 |
2700 |
1760 |
4240 |
3040 |
10900 |
3620 |
12000 |
5680 |
|
Note) On the SKR20/26, only the LM guide section features a ball cage.
Seal
Model SKR is equipped with end seals and side seals for dust prevention as standard.
Table3 shows the rolling resistance and seal resistance per inner block (guide section).
|
Model No. |
Rolling resistance value |
Seal resistance value |
Total |
|---|---|---|---|
|
SKR20 |
4.0 |
0.8 |
4.8 |
|
SKR26 |
4.5 |
1.2 |
5.7 |
|
SKR33 |
3.0 |
1.7 |
4.7 |
|
SKR46 |
6.0 |
2.1 |
8.1 |
|
SKR55 |
14.0 |
3.8 |
17.8 |
|
SKR65 |
20.0 |
4.1 |
24.1 |