THK Global

Français Español

Change Nut

The Change Nut is a sliding feed screw of 45° lead angle not easily available from machining. Its large lead angle is best suited to acquiring a quick traverse mechanism at a low revolution rate.

Technical Support

Change Nut

 


Models

Change Nut Model DCMA/DCMB This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency. Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation.

Details / Product lineup(English)