Skip to Contents

Apprications

 

TRANSPORT

Loader for Automatic Lathe

Palette Changer

Flat Panel Transport Unit
Model No. ES Model No. KRF / LM Guide Model No. USW

ES is used as the loader for supplying work to the automatic lathe. Low cost device confi guration is possible.

KRF is used in the changer unit in a two-tiered confi guration. Unit is more compact and features higher rigidity than conventional articulated robots. The USW is used in the unit that transports the liquid crystal glass. Because this operation entails a long stroke and a triple axis, a lightweight, high-rigidity USW, equipped with an aluminum base, is employed. 
Palletizer
Palletizer

 

Model No. USW
It is the example of long-stroke and high speed transport.