The Linear Ball Slide is a lightweight, compact, limited stroke linear guide unit that operates with very low sliding resistance. It excels in high-speed responsive performance due to its very small frictional factor and low inertia.
General Description (PDF 1,499KB)
Its cage, based on that of model LS, has a rack and pinion mechanism, thereby preventing the cage from slipping.
A highly corrosion resistant slide unit with an extremely small friction coefficient.
The base contains an air cylinder for drive. Feeding air from the two ports on the side face of the base allows the slide to perform reciprocating motion.