①Coordinate operation with a push-up pin to help pick up chips from wafers!
②Use multiple stacked axes to increase speed!
③Check the suction position on the product using a camera and adjust the angle of rotation!
④Stop operations instantly when contact is made with delicate workpieces!
⑤Maintain a fixed pressing force when bonding the workpiece!
The PPR Pick and Place Robot provides the best solutions to worksite problems.
PPR solves a variety of issues, such as stabilizing quality and reducing cycle time.
Problem!I want to reduce workpiece damage
I want to reduce workpiece damage and aim for zero defects!
Workpieces have gotten progressively more delicate, so it is difficult to improve production speed without causing damage.
Solution!Reduces workpiece damage
Uses load control with high-resolution force sensors to quickly stop the moment the suction nozzle contacts the workpiece.
This prevents impacts to the workpiece, reducing damage!
Problem!I want to eliminate cycle downtime
I want to optimize the cycle time and improve productivity!
If acquisition of sensor information and motor control are managed by the host, this causes several milliseconds of downtime.
Solution!Shortens cycle time
Has integrated control of the various sensors, air devices, and
drives required for pick and place operations.
This reduces the number of communications with the host, contributing to a shortened cycle time!
Problem!I want to aim for stable quality
I want to visualize processes to stabilize quality!
Mounting many sensors results in larger equipment, and you cannot maintain a short cycle time.
Solution!Visualizes pick and place processes
Achieves visualization of various sensors for force, flow rate,
pressure, temperature, etc.
This makes it possible to find the source of problems, which helps achieve stable quality!
Reduced workpiece damage
The force sensor provides instantaneous contact stop
THK's unique sensing technology detects minute forces when the
workpiece comes into contact with the nozzle, which has conventionally
been difficult.
The feedback control makes it possible to achieve both high-speed
operation and reduced workpiece damage.
* Force sensor resolution: 0.01 N
Reduced cycle time
The integrated control system reduces time loss
The PPR enables sequence control with each motor and sensor integrated.
Compared to conventional PLC-based control,
the number of communications is reduced and time loss is minimized.
Visualizes the pick and place process
Setting/monitoring software "T-ACT"
[ Obtaining waveforms by monitor function ]
All sensor information can be monitored in waveform, including the force, pressure, flow rate, and position sensors.
The information is displayed for each pick-and-place cycle. * CSV output is also available
[ Error logging function ]
Sensor information can be logged when an alarm occurs or at a specified timing.
Data at a sampling cycle of 0.1 ms can be acquired for a 10-second period.
* Data 8 seconds before and 2 seconds after alarm
Product Overview
The PPR not only supports linear and rotary operation but also has pneumatic devices and various sensors built in.
The all-in-one robot combines all elements needed for optimized pick and place applications.
News
Will be exhibited at Mechanical Components & Materials Technology Expo (October 7 to 9, 2020; Osaka)
The Japanese versions of the product catalog and instruction manual can now be downloaded from our website.
Outward appearances and specifications are subject to change without notification for the purpose of improvement. Please consult with THK before using.
In exporting our products and technology, or selling them for the purpose of export, THK has a basic policy of observing the Foreign Exchange and Foreign Trade Act of Japan and other laws.
For export of THK products as single items, please contact THK in advance.
“World's first” based on a study completed by THK at the time of release.