The LM Guide Actuator is a compact actuator with high rigidity and high precision that has an integrated LM Guide with a ball screw. Reductions in the number of parts and design man-hours can be realised by adopting the LM Guide Actuator.
General Description (PDF 1,499KB)
This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.
A series of various types are available from 1 mm to 25 mm in ball screw lead.