Cross-Roller Guide
The Cross-Roller Guide is a limited stroke linear guide that has precision rollers orthogonalized alternately. This product provides rigid yet supple linear motion and is particularly suitable for linear guidance where high rigidity and supple movement is demanded.
Product lineup
| Cross-Roller Guide Model VR |
The roller cage model R has a unique roller retaining mechanism to achieve a large effective contact length of the rollers and a short roller pitch interval. It is a highly rigid type. | Details / Product lineup |
| Ball Guide Model VB |
Using a ball cage model B which holds precision steel balls in a short pitch interval, this model is a low friction and high accuracy type. Contact THK for details. |
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .