Slide Rail
Single Slide
This model is a basic unit type whose stroke length is designed at approximately 70% of the overall rail length.
[Model number]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B
Double Slide
This model is a 2-stage, double-unit type whose stroke length is allowed to exceed the overall length.
[Model number]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14
Linear Type
Using a flange type that can easily be mounted, this slide-type model is capable of performing straight, finite motion.
[Model number]
FBL35F, FBL48DR
Aluminum Alloy / Single Slide
A single-slide type of the aluminum alloy series optimal for locations where antirust measures and appearance are important factors.
[Model number]
E15, E20