High-Speed Ball Screw with Caged Ball Model SBN
THK offers the Type SBN Caged Technology Ball Screw in small sizes, with shaft diameters of 16mm, 20mm, 25mm, and 28mm. In addition to the 5mm lead, a 6mm lead is now available for the 32mm-diameter version as well.